Windows Media Audio (WMA9) Standard Decoder |
Windows Media Audio (WMA) Standard Decoder is a proprietary audio compression format from Microsoft which supports both mono and stereo at sampling rates up to 48kHz. The codec was designed primarily for music and it can deliver near CD-audio quality at 128kb/s.
MIPS summary:
| Code memory (KiB) | Data RAM (KiB) | Constant Data Tables (KiB) | MIPS | |
| Average | ||||
| 42.03 | 78.1 | 59.8 | 27.2 | |
Each module supports the Analog Devices, Inc. (ADI) Blackfin Processor family and is a licensed product that is available in object code format. Recipients must sign a license agreement with ADI prior to being shipped the modules identified in the license agreement.
Contact your ADI Sales Rep to request this code. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.