ADSP-BF526 EZ-Board for the ADSP-BF522, BF524, BF526 Blackfin Processors

Product Status:   Production 

The Blackfin® BF526 EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the BF522/24/26 Blackfin processors via an external JTAG emulator or standalone debug agent board. The EZ-Board also supports uClinux®. Note: To debug you must have a Debug Agent Board or ...More

ADSP-BF526 EZ-Board for the ADSP-BF522, BF524, BF526 Blackfin Processors

Product Description

The Blackfin® BF526 EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the BF522/24/26 Blackfin processors via an external JTAG emulator or standalone debug agent board. The EZ-Board also supports uClinux®. Note: To debug you must have a Debug Agent Board or Emulator. The EZ-Board has an expansion interface that allows for modularity with different EZ-Extender boards.

Additional Features

  • Fuel Gauge: Benchmarq (TI), I2C interface BQ2750
  • UART: ADM1385 RS-232 line driver/receiver 3.3V, DB9 female connector
  • RTC Battery: 3.0 Volt Li-ION, CR1632(125mAh)
  • LEDs - 9 LEDs: 1 board reset (red), 3 general purpose (amber), 3Battery status,, 2 Ethernet (amber)
  • Push Buttons: 5 push buttons w/ debounce logic: 1 reset, 2 programmable flag, 1 wake and 1 power down
  • Connectors: USB OTG, Ethernet, HOST, EBIU Expansion, Group 1 Expansion, Group 2 Expansion, Group 3 Expansion, land grid array
  • Other Features: JTAG ICE 14-pin header, USB cable
  • Ethernet cable
  • Power supply, CE compliant external power supply (US or European)
  • uClinux CD

Ordering Information
Part number: ADZS-BF526-EZBRD

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

    • ADSP-BF526: 208 Ball BGA, 400MHz, 17mmX17mm/0.8 pitch
    • SDRAM: MOBILE SDRAM 1.8V, 64 MB, 32M x 16, VFBGA 54-Ball, Micron MT48H32M16LFCJ-75
    • FLASH: 4 MB (2M x 16 ), Numonyx M58WR032KB 1.8V, VFBGA56
    • NAND FLASH: 2 Gb 1.8V, 256Mb x 8, TFBGA63, Numonyx NAND02G-B2C 1.8V
    • SPI FLASH: 4 Mb SST 1.8V , SST25WF040
    • Audio CODEC: ADI SSM2602 1.8V low power CODEC
    • Power Analysis Interface: Sense resistors to measure VDDINT, VDDEXT, VDDMEM, SDRAM
    • Ethernet PHY: SMSC (RMII) 3.3V with internal 1.8V regulator, LAN8700
    • Battery Charger: ADP2291, 1.5A linear charger, single cell LI
    • Battery: Lithium ION, 740mAh, Ultralife UBBP005
    • Connectors : USB OTG, Ethernet, HOST, EBIU Expansion, Group 1 Expansion, Group 2 Expansion, Group 3 Expansion

Product Image for ADZS-BF526-EZBRD

BF526-EZ Board
Product Image for ADZS-BF526-EZBRD


Product Image


Minimum Requirements


To debug you must have a Debug Agent Board or Emulator.

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.