ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors

Product Status:   Production 

The Blackfin® BF518F EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin processors via an external JTAG emulator or standalone debug agent board. The EZ-Board also supports uClinux®. Note: To debug you must have a More

ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors

Product Description

The Blackfin® BF518F EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin processors via an external JTAG emulator or standalone debug agent board. The EZ-Board also supports uClinux®. Note: To debug you must have a Debug Agent Board or Emulator. The EZ-Board has an expansion interface that allows for modularity with different EZ-Extender boards.

Ordering Information
Part number: ADZS-BF518F-EZBRD

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

    • ADSP-BF518F: 400 MhZ, 176 Lead LQFP
    • SDRAM: 64 MB, 32M x 16, Micron MT48LC32M16A2TG ,3.3V
    • FLASH: 4 MB (2M x 16 ), Numonyx M29W320DB 3.3V, FBGA48
    • SPI FLASH: 4 Mb on-chip SPI 1.8V
    • Audio CODEC: ADI SSM2602 CODEC 3.3 Volts, 12MHz input
    • A/D Converter: AD7266, Differential/Single-Ended Input, Dual 2 MSPS, 12 bit 3 Channel
    • Power Analysis Interface: Precision resistors to measure VDDINT, VDDEXT, VDDMEM, VDDFLASH
    • Ethernet PHY: National Semiconductor 10/100 Single Port PHY
    • LEDs: 13 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 8 Ethernet (amber)
    • RTC Battery: 3.0 Volt Li-ION, CR2430 (270mAh)
    • Connectors: Ethernet, SD, EBIU Expansion, Group 1A and 1B Expansion, Group 2A Expansion

Product Image for BF518F EZ-Board

BF518F EZ-Board
Product Image for BF518F EZ-Board


Product Image


Minimum Requirements


To debug you must have a Debug Agent Board or Emulator.

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.