ADSP-BF537 STAMP Board Support Package (BSP)

Product Details

ADSP-BF537 STAMP Board Support Package (BSP)
The BF537 STAMP Board Support Package (BSP) provides developers with a cost effective environment to develop embedded systems with the Blackfin Processor. The STAMP BSP has been specifically designed to support the development and porting of open source uClinux applications and includes the full complement of memory along with serial and network interfaces.

The BSP includes an ADSP-BF537 STAMP board and a CD with a recent copy of the Blackfin open source development tools and uClinux Kernel, documentation, board schematics, gerbers, and layout files. There are several Analog Devices daughter cards available for use with the STAMP board. Three separate SPI ADC daughter cards are available - AD7476, AD7476A, and AD7940 - each one providing an analog input interface. In addition, an AD1836 daughter card is available that provides an audio interface. Look out for additional daughter cards in the future with various other interfaces such as video and analog input/output.

For the most recent versions of tools and documentation, visit the uClinux for Blackfin web site. This web site is the central repository for all Blackfin open source projects. Several projects based on the STAMP board and daughter cards are posted here including: a networked audio media node, a networked oscilloscope, and a port of Linphone using the Speex voice codec.

The BF537 STAMP BSP will have you up and running with uClinux on the Blackfin right out of the box.

SUPPORTED TECHNOLOGIES
- Networking/Ethernet
- OS testing with Linux Test Project (LTP)

APPLICATIONS AREAS
- VoIP, Network Communications and control

Purchasing Information:
This Product is not available to purchase directly from Analog Devices. For pricing, availability and to purchase, contact your local Analog Devices distributor.

BF537-STAMP

BF537-STAMP
 

FEATURES

  • Linux OS based on uClinux 2.6.x, GPL license-compliant, complete kernel and driver source code
  • GNU gcc (C/C++) support with gdb/kgdb debug capabilities over Ethernet and JTAG
  • Das U-Boot bootloader
  • Complete Linux IP stack including standard protocols Device drivers for on board peripherals

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

ADSP-BF537 STAMP Board Support Package (BSP)
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close