Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite

Product Details

The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite.

The EZ-Extender has peripherals that support USB 2.0 and 10/100 Ethernet. A MII Connector can also be used when interfacing to a ADSP-BF537 EZ-KIT Lite. The MII connector allows a user to plug in different PHY evaluation boards.

Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.

Part Number:
ADZS-USBLAN-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


BF-EXTENDERUL

BF-EXTENDERUL
 

Features

USB 2.0 Interface
  • PLX Technology’s Netchip 2272 device
  • USB Driver and Application code
  • USB Logo Certified
No Power Supply Required
  • Derives Power from EZ-KIT Lite
CE Certified Ethernet Interface (Does not support ADSP-BF537)
  • MSC’s LAN 91C111 device
  • SMSC’s MII Connector to evaluate different PHYs with the BF537 EZ-KIT Lite
  • Ethernet Stack and Application code
Dimensions
  • 3.13 in (H) x 3.6 in

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

EngineerZone Support Community: Latest Hardware Tools

SampleBuy

Price, packaging, availability

Blackfin USB-LAN EZ-Extender for ADSP-BF533, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BF533-EZLITE Status: Production Evaluation Board $450.00 Yes -
ADZS-BF537-EZLITE Status: Production Evaluation Board $350.00 Yes -
ADZS-BF561-EZLITE Status: Production Evaluation Board $500.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close