Documentation Errata for ADSP-BF531/ADSP-BF532/ADSP-BF533: Blackfin Embedded Processor Data Sheet


Chapter:  Page: 37
DOC ID: DOC-1120
Change

The timing specifications for tDDTTE and tDDTTI are not properly documented in Table 30 of the Data sheet. The two specs are only applicable when the SPORT is in Multichannel mode. Also, when in multichannel mode, SPORT TSCLK is internally connected to RSCLK. Therefore, Page 37, Table 30, should read as follows.

Note that these parameter values are applicable for all VDDEXT values

Serial Ports - Enable and Three-State
Parameter Min Max Unit
Switching Characteristics
tDTENE Data Enable Delay from External TSCLKx1 0 ns
tDDTTE Data Disable Delay from External TSCLKx1, 2, 3 10 ns
tDTENI Data Enable Delay from Internal TSCLKx1 -2 ns
tDDTTI Data Disable Delay from Internal TSCLKx1, 2, 3 3 ns

(1) Referenced to drive edge.

(2) Applicable to multichannel mode only.

(3) TSCLKx is tied to RSCLKx.

back to top


Chapter:  Page: 42
DOC ID: DOC-1127
Change

Add the following section to the data sheet.

Timer Clock Timing

Switching Characteristic = tTODP: Timer Output Update Delay After PPI_CLK High = 12 ns Max

Use the timing diagram from the ADSP-BF534/ADSP-BF536/ADSP-BF537 data sheet.


There are also three timing specifications (tTIS, tTIH, and tTOD ) that are missing in Table 39 (Timer Cycle Timing) on page 48. Additionally the unit of measure has changed.

Replace the current table with the following table.

Timer Cycle Timing
Parameter VDDEXT = 1.8 V VDDEXT = 2.5 V/3.3 Unit
Min Max Min Max
Timing Characteristics
tWL Timer Pulse Width Input Low1 1 x tSCLK 1 x tSCLK ns
tWH Timer Pulse Width Input High1 1 x tSCLK 1 x tSCLK ns
tTIS Timer Input Setup Time Before CLKOUT Low2 8.0 6.5 ns
tTIH Timer Input Hold Time After CLKOUT Low2 1.5 1.5 ns
Switching Characteristics
tHTO Timer Pulse Width Output 1 x tSCLK (232 - 1) x tSCLK 1 x tSCLK (232 - 1) x tSCLK ns
tTOD Timer Output Update Delay After CLKOUT High 7.5 6.5 ns

(1) The minimum pulse widths apply for TMRx input pins in width capture and external clock modes. They also apply to the PF1 or PPI_CLK input pins in PWM output mode.

(2) Either a valid setup and hold time or a valid pulse width is sufficient. There is no need to resynchronize programmable flag inputs.

back to top


Chapter:  Page: 64
DOC ID: DOC-1007
Change
The ADSP-BF533SBBC400 is missing from the ordering guide. This product has an operating range of -40°C to +85°C. Its speed grade is 400 MHz. The package type is 160-Ball CSP_BGA (BC-160-2) and is not RoHS compliant.

back to top


Last Updated: July 07, 2012
Send Feedback X
content here.
content here.

Send Feedback

Close