Add to Signal Chain Designer

ADSP-BF518:  Low Power Blackfin with Advanced Embedded Connectivity

Product Details

Product Status:Recommended for New Designs

The Blackfin processor family is extended further into the industrial and instrumentation market with the availability of an on chip eMAC which supports 1588 version 2, a 3-phase PWM generation unit and a quadrature encoder. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including motor control, power line monitoring, biometrics, pro-audio and femto cells.

The embedded eMAC of the BF518 is fully compliant with the IEEE1588 standard, version 2. With the time stamping mechanism being on the processor, users are free to choose any PHY they want to implement in a 1588 based system. This coupled with a 400MHz CPU and a plethora of other peripherals make the BF518 the most attractive choice for demanding network connected systems.

The VoIP challenge to the embedded-system designer is to choose a processing solution that is cost-effective, easy to deploy and scaleable in performance across market spaces. A “sweet spot” embedded-solution approach is to design with a platform that can implement a low channel count basic VoIP solution, yet retain sufficient capacity for value added capabilities and services – such as video, music, imaging and system control. Unlike traditional VoIP embedded solutions that utilize two processor cores to provide VoIP functionality, the ADSP-BF518 provides a convergent solution in a unified core architecture that allows voice and video signal processing concurrent with RISC MCU processing to handle network and user-interface demands. This unique ability to offer full VoIP functionality on a single convergent processor provides for a unified software development environment, faster system debugging and deployment, and lower overall system cost.

The BF518 also brings ultra low power and a removable storage interface covering SDIO, CE-ATA and eMMC for portable devices.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF518 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

FEATURES and BENEFITS

  • Blackfin processor core with up to 400 MHz (800 MMACS) performance
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • Ethernet 10/100 MII interface with IEEE1588 v2 support
  • Connectivity: SDIO, CE-ATA, eMMC, UART’s, SPORT’s, SPI and TWI
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 176-p, 0.5 mm pitch, 24 X 24 LQFP (Industrial temperature range -40°C to +85°C)
  • 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)

Functional Block Diagram for ADSP-BF518

Documentation

Title Content Type File Type
ADSP-BF512/ADSP-BF514/ADSP-BF514F16/ADSP-BF516/ADSP-BF518/ADSP-BF518F16 Blackfin Embedded Processor Data Sheet (Rev D, 04/2014) (pdf, 2552 kB) Data Sheets PDF
EE-367: Flash Programmer Drivers for ADSP-BF51xF16 Blackfin® Processors (Rev 1, 07/2014)  (pdf, 359 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) Application Notes PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Application Notes PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Application Notes PDF
EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) Application Notes PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Application Notes PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Tutorials HTML
Online Training: ADI Solutions for Video Surveillance Equipment (EES-002) Tutorials HTML
Online Training: Processors in Portable Healthcare (EES-003) Tutorials HTML
Online Training Modules Tutorials HTML
Blackfin Processor Workshops and Webcasts Tutorials HTML
ADSP-BF51x Blackfin ® Processor Hardware Reference, Rev 1.2, February 2013  (pdf, 21981 kB) Processor Manuals PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Processor Manuals PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Processor Manuals HTML
CrossCore Embedded Studio Loader and Utilities Manual, Rev. 1.3, May 2014  (pdf, 1208 kB) Software Manuals PDF
CrossCore Embedded Studio Linker and Utilities Manual, Rev. 1.3, May 2014  (pdf, 1175 kB) Software Manuals PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Software Manuals PDF
CrossCore Embedded Studio C/C++ Compiler and Library Manual for Blackfin Processors, Rev. 1.3, May 2014  (pdf, 0) Software Manuals PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, Rev. 1.3, May 2014  (pdf, 915 kB) Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.4, September 2013)  (pdf, 392 kB) Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007)  (pdf, 2035 kB) Software Manuals PDF
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
Bluetooth EZ-Extender Manual, Revision 1.1, July 2012  (pdf, 389 kB) Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
Blackfin Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-BF512_BF514_BF516_BF518F Blackfin Anomaly List for Revisions 0.1, 0.2 (Rev H, 03-14-2014)  (pdf, 233 kB) IC Anomalies PDF
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Product Highlights PDF
Blackfin Processor Roadmap Roadmap HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF512/BF514/BF516/BF518 Blackfin Processor BSDL File 176-Pin LQFP Package (05/2010)  (txt, 15 kB) BSDL Files TXT
ADSP-BF512/BF514/BF516/BF518 Blackfin Processor BSDL File 168-Ball CSP_BGA Package (05/2010)  (txt, 15 kB) BSDL Files TXT
ADSP-BF512/BF514/BF516/BF518 Rev 0.1 1.8/2.5/3.3V I/O Blackfin Processor IBIS Datafile 12x12 168-Ball CSP_BGA Package (09/2009)  (zip, 164 kB) IBIS Models ZIP
ADSP-BF512/BF514/BF516/BF518 Rev 0.1 1.8/2.5/3.3V I/O Blackfin Processor IBIS Datafile 24x24 176-Lead LQFP Package (09/2009)  (zip, 309 kB) IBIS Models ZIP
Blackfin Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

SampleSample & Buy

Price, packaging, availability

ADSP-BF518 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF518BBCZ-4 Status: Production 168 ball CSPBGA (12x12x1.6mm) 168 Ind Tray, 189 $13.76 $13.07 Y  Material Info PCN Purchase
ADSP-BF518BSWZ-4 Status: Production 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Ind Tray, 40 $13.76 $13.07 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

CrossCore® Embedded Studio for Analog Devices Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-CCES-CORP-5 Status: Production Five user corporate license for CrossCore Embedded Studio $4,975.00 Yes -
AD-CCES-NODE-1 Status: Production Single user node locked license for CrossCore Embedded Studio $995.00 Yes -
AD-CCES-NODE-5 Status: Production Five users node locked license for CrossCore Embedded Studio $4,477.50 Yes -
AD-CCES-CORP-10 Status: Production Ten user corporate license for CrossCore Embedded Studio - Yes - Contact ADI
AD-CCES-CORP-20 Status: Production Twenty user corporate license for CrossCore Embedded Studio - Yes - Contact ADI
AD-CCES-CORP-UNL Status: Production Unlimited users corporate license for CrossCore Embedded Studio - Yes - Contact ADI
AD-CCES-MNT-N1 Status: Contact ADI Single user node locked maintenance license for CrossCore Embedded Studio - Yes - Contact ADI
ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Obsolete Emulator - Yes - Contact ADI
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Developement Software $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Development Software $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Development Software $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Development Software - No -
USB EZ-Extender for Blackfin and SHARC EZ-Boards/EZ-KIT Lites
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-BF518F-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-BF526-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF526-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-21469-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21469-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-21479-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21479-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-21489-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-21489-EZBRD Status: Production Evaluation Board $350.00 Yes -
ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF518F-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-SADA2-BRD Status: Production Evaluation Board $250.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Obsolete Evaluation Board - Yes - Contact ADI
ADZS-ICE-100B Status: Last Time Buy Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close