The below tables document all enhancements made to the On-Chip Download/Debug Kernel for each individual MicroConverter product. You can identify which Kernel version you're working with by examining the "Reset String" emitted by the chip's UART serial port when you reset it into Download/Debug mode. There is a unique Reset String for each version of Kernel as indicated below.
ADuC812:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| "Version 1" | (release of product) | ADuC812 krl | |
| V 2.01 | 9 Sept 1999 | ADI 812 V201 | 812TCN01 |
| V 2.10 | 26 Feb 2001 | ADI 812 V210 | 812TCN02 |
| V 2.11 | 20 Apr 2001 | ADI 812 V211 | 812TCN03 |
| V 2.22 | 5 March 2002 | ADI 812 V222 | 812TCN04 |
ADuC814:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.00 | (release of product) | ADI 814 V200 |
ADuC816:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.00 | (release of product) | ADI 816 V200 | |
| V 2.01 | 20 Apr 2001 | ADI 816 V201 | 816TCN01 |
ADuC824:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.30 | (release of product) | ADI 824 V230 | |
| V 2.31 | 20 Apr 2001 | ADI 824 V231 | 824TCN01 |
ADuC831:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.00 | (release of product) | ADI 831 V200 |
ADuC832:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.00 | (release of product) | ADI 832 V200 |
ADuC834:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.20 | (release of product) | ADI 834 V220 |
ADuC836:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.20 | (release of product) | ADI 836 V220 |
ADuC841:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.0x | (release of product) | ADI 841 V20x | |
| V 2.1x | 17 May 2004 | ADI 841 V21x | 841TCN01 |
ADuC842:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.0x | (release of product) | ADI 842 V20x | |
| V 2.1x | 17 May 2004 | ADI 842 V21x | 841TCN01 |
ADuC843:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.0x | (release of product) | ADI 843 V20x | |
| V 2.1x | 17 May 2004 | ADI 843 V21x | 841TCN01 |
ADuC845:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.0x | (release of product) | ADI 845 V20x |
ADuC847:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.0x | (release of product) | ADI 847 V20x |
ADuC848:
| Version # | Date Effective | Reset String (spaces are significant) |
Change Document |
|---|---|---|---|
| V 2.0x | (release of product) | ADI 848 V20x |
Wherever possible, Analog Devices strives to maintain backward compatibility of all development tools such that the latest tools software will be compatible with all versions of On-Chip Kernel. The only exception to this rule is the QuickStart Debugger, which is incompatible with the ADuC812 "Version 1" Kernel, but is fully compatible with all other Kernel versions across all products.
© 1995 - Analog Devices, Inc. All Rights Reserved