DEVELOPMENT TOOLS MicroConverter® Products - Precision Analog Microcontrollers

Select Development Kit:

ADI provides several levels of hardware and software to support developers in designing their products. These support products are detailed below.

In addition, to make available high level software development tools, ADI has worked with specialist tools providers as detailed via this link.

NEW!   Cortex M3 based ADuCxxx Development Kits now available.
NEW!   Emulator for ADuC8xx series now available.


Cortex M3 based ADuCxxx Development Kits


ADI provides low cost development platform for the Cortex M3 based ADuCxxx microncrontrollers.

The hardware is designed for simplicity, flexibility and ease of use with the availability of a minikit and an interface kit.

The minikit facilitates performance evaluation of the device with the minimum external componants. The interface board interfaces a PC USB board to the miniboard, providing supply, UART communication and debug capability.

The Cortex-M3 based ADuCxxx software development tools include compilers and emulators, similar to the ARM7-based software development tools with additions of function libraries.



ADuC7xxx Development Kits



Development Tools MiniKit QuickStart
System
QuickStart Plus System
  Mini board    
   Evaluation Board 
   Power Supply  
   Serial Cable
   Windows Serial Downloader
   PLATool
   Elves
   Code Example
   Documentation
   Keil uVision3
   IAR Embedded Workbench and ROM Monitor
   miDAS-Link JTAG Emulator   
PRICE$30 $75 $249


QuickStart PLUS for ADuC702x-series (ARM7®-core) Precision Analog Microcontrollers

Features true non-intrusive JTAG emulation and an assembly & C-source debugging environment.

ADuC702x-Series QuickStart- PLUS   Hardware Contents....
  • ADuC7020, 24, or 26 Evaluation Board
  • mIDAS-Link JTAG Emulator
  • USB Cable
  • Serial Download Cable
  • International Power Supply
Software Contents....

This kit is intended for any new users who want to have a comprehensive hardware development environment.

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC702x-series QuickStart PLUS kits directly from Analog Devices.



QuickStart for ADuC702x-series (ARM7®-core) Precision Analog Microcontrollers

Features debug via UART and an assembly & C-source debugging environment.

ADuC702x-Series QuickStart   Hardware Contents....
  • ADuC7026, 24, or 20 Evaluation Board
  • Serial Download Cable
  • International Power Supply

This kit does not include an emulator. See QuickStart Plus

Software Contents....

This kit is intended for any users who want to evaluate the ADuC702x parts or who already have an emulator or a QuickStart PLUS kit.

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC702x-series QuickStart kits directly from Analog Devices.



MiniKit for ADuC702x-series (ARM7®-core) Precision Analog Microcontrollers

Features debug via UART and an assembly & C-source debugging environment.

ADuC702x-Series MiniKits   Hardware Contents....
  • DIP Board
  • Serial Download Cable
Software Contents....

This kit is ideal for system prototyping, student projects or university labs.

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC702x-series MiniKits directly from Analog Devices.



ADuC706x-series Kits


QuickStart PLUS for ADuC706x-series (ARM7®-core) Precision Analog Microcontrollers

Features true non-intrusive JTAG emulation and an assembly & C-source debugging environment.

ADuC706x-Series QuickStart- PLUS   Hardware Contents....
  • ADuC7060 Evaluation Board
  • mIDAS-Link JTAG Emulator
  • USB Cable
  • Serial Download Cable
  • International Power Supply
Software Contents....

This kit is intended for any new users who want to have a comprehensive hardware development environment.

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC706x-series QuickStart PLUS kits directly from Analog Devices.



MiniKit for ADuC7061 (ARM7®-core) Precision Analog Microcontrollers


ADuC7061 MiniKits   Hardware Contents....
  • DIP Board
  • USB Download Cable
Software Contents....

This kit is ideal for system prototyping, student projects or university labs.

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC7061 MiniKits directly from Analog Devices.



ADuC703x-series Kits


QuickStart PLUS for ADuC703x-series (ARM7®-core) Precision Analog Microcontrollers

Features true non-intrusive JTAG emulation and an assembly & C-source debugging environment.

Hardware Contents....
  • ADuC7032 or ADuC7033 Evaluation Board
  • mIDAS-Link JTAG Emulator
  • USB Cable
Software Contents....

This kit is intended for any new users who want to have a comprehensive hardware development environment.

Click here or on the above Software Contents links for the latest revisions.



ADuC7xxx Support Items


Serial downloader USB-I2C/LIN-CONV-Z for I2C and LIN

(For downloading via UART use EVAL-ADUC-CABLE1.)

Serial downloader   Hardware Contents....
  • Converter board
  • USB cable
Software Contents....
  • I2CWSD.exe for downloading to ADuC702x parts with suffix 1. (zip)
  • LINHWSD.exe for downloading to ADuC7033 parts
  • LINBWSD.exe for downloading to ADuC7032 parts
  • Help files

Click here or on the above Software Contents links for the latest revisions.

Purchase USB-I2C/LIN-CONV-Z directly from Analog Devices.



Serial downloader EVAL-ADUC-CABLE1 for UART


(For download and general purpose communication via the UART.
This cable is used and included in all ADuC7xxx family evaluation kits with UART download capability.
(This cable is also used and included in all ADuC8xx family evaluation kits.)
(For downloading via I2C or LIN use USB-I2C/LIN-CONV-Z.)

Note: This adapter is for use on UART targets powered at 3V to 5.5V.

Converter cable   Hardware Contents....
  • Converter cable

Purchase EVAL-ADUC-CABLE1 directly from Analog Devices.



Software Tools Updates for ADuC7xxx-series (ARM7TDMI-core)


Quickstart: Development Assistance:
  • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries. (zip)
  • PLATool - Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)
Downloader using UART Cable:
  • ARMWSD - UART Downloader, supporting in-circuit serial programming. (zip)

Downloader using USB-I2C/LIN-CONV-Z:
  • USB-I2C/LIN-CONV-Z - Adaptor, supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
Downloaders using Vector CANoe® system: Tool Vendors
  • IAR EWARM 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger. Download latest evaluation version or purchase full version directly from IAR.
  • Keil µVision DKARM 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger. Download latest evaluation version or purchase full version directly from Keil.
Other Tools Information
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC7xxx product. It allows in-system serial programming.
Example code and function libraries:

ADuC8xx Development Kits



Development Tools Emulator QuickStart Kit QuickStart Plus Kit
  Evaluation Board  
  Power Supply  
  Serial Cable  
  Windows Serial Downloader  
  Elves  
  Code Example  
  Documentation  
  Keil uVision Evaluation Version  
  IAR EW51 Evaluation version  
  USB-EA-CONVZ Dongle  
  USB Cable  
PRICE$75 $75 $99



QuickStart Kits for ADuC800-series (8052-core) Precision Analog Microcontrollers

Features serial-port download/debug and an assembly-source debugging environment.

ADuC800-series QuickStart kit   Hardware Contents....
  • Evaluation Board
  • Serial Download/Debug Cable
  • International Power Supply
Software Contents....

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC800-series QuickStart kits directly from Analog Devices.



QuickStart- PLUS Kits for ADuC800-series (8052-core) Products

Features true non-intrusive emulation and an assembly & C-source debugging environment.

ADI now provides a non-intrusive emulation POD called the USB-EA-CONVZ pod. This is available with the Quick Start Plus kits or, it can be ordered separately.

Hardware Contents....
  • Evaluation Board
  • Single-Pin Emulator
  • USB Cable
  • Serial Download/Debug Cable
  • International Power Supply
Software Contents....

Click here or on the above Software Contents links for the latest revisions.

Purchase ADuC800-series QuickStart Plus kits directly from Analog Devices.


Software Tools Updates for ADuC800-series (8052-core)


Quickstart: Development and Evaluation Assistance:
  • WASP - Analog Analysis Routine V6.04 - Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)
  • ADSIM Simulator - Standalone Windows-based assembly simulator supporting the ADuC812, ADuC814, ADuC816, and ADuC824 devices (zip)
Downloader using UART:
  • WSD V7.05 - Windows Serial Port Downloader, supporting in-circuit serial programming. (exe)
Tool Vendors:
  • IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger. Download latest evaluation version or purchase full version directly from IAR.
  • Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger. Download latest evaluation version or purchase full version directly from Keil.

Other Tools Information
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC8xx product. It allows in-system serial programming and debugging.

Example Code and Function Libraries Go to individual product page Tools Software and Simulation tab.
Send Feedback X
content here.
content here.

Send Feedback

Close