Application Notes (15)
- AN-1139: Understanding the Parallel Programming Protocol (pdf, 174 kB)
- AN-1074: Understanding the Serial Download Protocol (Formerly uC004) (pdf, 245 kB)
-
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)
(pdf, 112 kB)
- AN-759 Companion Code (zip, 3,464 bytes) (zip, 3 kB)
-
AN-709: RTD Interfacing and Linearization Using an ADuC8xx MicroConverter®
(pdf, 698 kB)
- AN-709 Accompanying Files (Tools and Source Code) (zip, 112 kB)
-
AN-660: XY-Matrix Keypad Interface to MicroConverter®
(pdf, 286 kB)
- AN-660 Accompanying Source Code (zip, 6 kB)
-
AN-654: Optical Module Development Platform 2.5 Gbps Transmitter with Digital Diagnostics
(pdf, 387 kB)
The SFP Digital Diagnostics Development Board is a platform designed to enable optical module designers to develop SFP and SFF compliant transceivers with digital diagnostics. - AN-643: Closed-Loop Control Circuit Implementation of the ADuC832 MicroConverter®IC and the AD8305 Logarithmic Converter in a Digital Variable Optical Attenuator (pdf, 395 kB)
- AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
-
UC-019: DMA To XRAM on the ADuC831/832
(pdf, 670 kB)
-
uC019 Files
(zip, 12 kB)
(zip, 12,374 bytes)
-
uC019 Files
(zip, 12 kB)
-
UC-018: Uses of the Time Interval Counter
(pdf, 632 kB)
-
uC018 Files
(zip, 2 kB)
(zip, 2,325 bytes)
-
uC018 Files
(zip, 2 kB)
- UC-016: Migrating to the ADuC832 from the ADuC812 (pdf, 53 kB)
- UC-009: Addressing 16MB of External Data Memory (pdf, 173 kB)
-
UC-007: User Download (ULOAD) Mode
(pdf, 0 kB)
-
uC007 Files
(zip, 214 kB)
(zip, 219,244 bytes)
-
uC007 Files
(zip, 214 kB)
-
UC-006: A 4-wire UART-to-PC Interface
(pdf, 0 kB)
-
uC006 Files
(zip, 342 kB)
(zip, 350,518 bytes) -
uC006 Gerber File (1)
(zip, 79 kB)
(zip, 81,102 bytes) -
uC006 Gerber Files (2)
(zip, 91 kB)
(zip, 93,389 bytes)
-
uC006 Files
(zip, 342 kB)
-
UC-001: MicroConverter® 2C® Compatible Interface
(pdf, 126 kB)
-
uC001 Files
(zip, 5 kB)
(zip, 5,838 bytes)
-
uC001 Files
(zip, 5 kB)
Circuit Note (2)
Technical Articles (2)
-
How To Add Value to MSA Optical Transceivers
by Helen Stapleton and Brian O'Mara (EETimes, 3/24/2003) -
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004)
Analog Dialogue (1)
-
Single-Chip Digitally Controlled Data-Acquisition as Core of Reliable DWDM Communication Systems
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
Data Sheets (1)
Glossary (1)
Overview (2)
-
Precision Analog Microcontrollers ARM7® and 8051 Series
(pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications. - Precision Analog Microcontrollers—ARM7® and 8051 Series (pdf, 5834 kB)
Recommended Reading (5)
-
8051 Microcontroller, The: Hardware, Software, and Interfacing, 2/E
by James W. Stewart and Kai Miao, DeVry Institute of Technology, Prentice Hall, 1999 - Analog Devices Technical Bookstore
-
C and the 8051
by Thomas W. Schultz, Prentice Hall PTR, 1999 -
C and the 8051
Hardware, Modular Programming & Multitasking, 2/e
by Thomas W. Schultz, Prentice Hall PTR, 1997 -
The 8051 Microcontroller, 3/E
by I. Scott MacKenzie, University of Guelph, Prentice Hall, 1999
User Guides (1)
- ADuC832 Quick Reference Guide (pdf, 393 kB)