Product Details

Development systems for the evaluation of the ADuC7060 and ADuC7061 Precision Analog Microcontrollers incorporating high performance multi-channel 24 bit sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/ 32-bit ARM7TDMI® MCU, and Flash/EE memory.

The QuickStart Plus Kits for the ADuC706x Precision Analog Microcontrollers feature true non-intrusive JTAG emulation and an assembly & C-source debugging environment. This kit is intended for any new users who want to have a comprehensive hardware development environment.

ADI also provides a MiniKit for the ADuC7061. This kit is ideal for system prototyping, student projects or university labs.


ADUC706x DEVELOPMENT KITS

Development Tools Minikit Quickstart Plus System
Mini Board x
Evaluation Board x
Power Supply x
Serial Cable x
USB Cable x x
Windows Serial Downloader x x
Elves x x
Code Examples x x
Documentation x x
Keil MDKARM x x
IAR EWARM x x
mIDAS-Link JTAG Emulator x

Documentation

GETTING STARTED WITH THE EVALUATION KIT

EVALUATION BOARD DOCUMENTATION

ADUC7060 Quickstart Plus Kit

ADUC7061 Minikit

APPLICATION NOTES

  • AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)

GENERAL INFORMATION ON DEVELOPMENT TOOLS

Software and Tools

Tool Vendors

  • IAR EWARM evaluation version integrated software development tool
  • Keil MDKARM evaluation version integrated software development tool.

ADI Tools:

  • ARMWSD Serial Download via UART (zip)
  • Elves - Function library assistant (zip)
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC706x product. It allows in-system serial programming and debugging.

ADI Software and Examples:

ADuC706x Code Examples

  • IAR Examples (zip, 1827 kB)
  • Keil Real View Examples (zip, 2039 kB)
ADuC706x Library Function Libraries

SampleBuy

Price, packaging, availability

ADuC7061 Mini Kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7060QSPZ Status: Production ADuC7060/ADuC7061 Quickstart Plus development system $159.00 Yes -
EVAL-ADUC7061MKZ Status: Production ADuC7061 Minikit development system $25.00 Yes -
EVAL-ADUC-CABLE1Z Status: Production UART Serial downloader cable $15.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close