ADUC7060

PRODUCTION

Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI

Viewing:

Overview

  • Analog input/output - See data sheet for additional information.
  • Microcontroller
    ARM7TDMI core, 16-/32-bit RISC architecture
    JTAG port supports code download and debug
    Multiple clocking options
  • Memory
    32 kB (16 kB × 16) Flash/EE memory
    4 kB (1 kB × 32) SRAM
  • Tools
    In-circuit download, JTAG based debug
    Low cost, QuickStart development system
  • Communications interfaces
  • SPI interface (5 Mbps)
    4-byte Rx and Tx FIFOs
  • UART serial I/O and I2C (master/slave)
  • See Data Sheet for Additional Information
ADUC7060
Low-Power, Precision Analog Microcontroller, Dual Σ-Δ ADCs, Flash/EE, ARM7TDMI
ADuC7060/ADuC7061 Functional Block Diagram ADuC7060/ADuC7061 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

eval board
EVAL-ADUC7060

ADuC7060 and ADUC7061 Development Systems

Features and Benefits

  • 2-layer PCB (4 in. × 5 in. form factor)
  • 9 V power supply regulated to 3.3 V and 2.5 V on board
  • 4-pin UART header to connect to RS-232 interface cable
  • 20-pin standard JTAG connector
  • Demonstration circuit
  • 32.768 kHz watch crystal to drive the PLL clock
  • ADR280 1.2 V external reference chip
  • Reset/download/IRQ0 push buttons
  • Power indicator/general-purpose LEDs
  • Access to all ADC inputs and DAC output from external header; all device ports are brought out to external header pins
  • Surface-mount and through-hole general-purpose prototype area

Product Details

Development systems for the evaluation of the ADuC7060 and ADuC7061 Precision Analog Microcontrollers incorporating high performance multi-channel 24 bit sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), 16-bit/ 32-bit ARM7TDMI® MCU, and Flash/EE memory.

The QuickStart Plus Kits for the ADuC706x Precision Analog Microcontrollers feature true non-intrusive JTAG emulation and an assembly & C-source debugging environment. This kit is intended for any new users who want to have a comprehensive hardware development environment.

ADI also provides a MiniKit for the ADuC7061. This kit is ideal for system prototyping, student projects or university labs.

EVAL-ADUC7060
ADuC7060 and ADUC7061 Development Systems

Reference Designs

ADuC7061 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0145 Circuits from the lab

4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller

Features and Benefits

  • Temperature monitoring solution
  • Interfaces with 4-20 mA controller
  • 24 bit precision conversion with integrated processor
ADuC7060/ADuC7061 As a Temperature Monitor Controller with a Thermocouple Interface
CN0214 Circuits from the lab

USB - Based Thermocouple Temperature Measurement System Using ARM7

Features and Benefits

  • Typical temperature range of -200 C to +400 C
  • T-type thermocouple measurement system
  • Single chip solution with an ARM 7 processing core
  • Cold junction compensation using an RTD
Low Power, Long Range, ISM Wireless Measurement Node
CN0164 Circuits from the lab

Low Power, Long Range, ISM Wireless Measuring Node

Features and Benefits

  • Remote sensing and automation applications
  • Range up to 1 km in free space
  • Low current consumption for increased battery life
CN0145
4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller
ADuC7061 Controlling 4 mA-to-20 mA Loop-Based Temperature Monitor Circuit
CN0214
USB - Based Thermocouple Temperature Measurement System Using ARM7
ADuC7060/ADuC7061 As a Temperature Monitor Controller with a Thermocouple Interface
CN0164
Low Power, Long Range, ISM Wireless Measuring Node
Low Power, Long Range, ISM Wireless Measurement Node

Latest Discussions

Recently Viewed