Select Development Kit: |
In addition, to make available high level software development tools, ADI has worked with specialist tools providers as detailed via this link.
NEW! Cortex M3 based ADuCxxx Development Kits now available.
NEW! Emulator for ADuC8xx series now available.
ADI provides low cost development platform for the Cortex M3 based ADuCxxx microncrontrollers.
The hardware is designed for simplicity, flexibility and ease of use with the availability of a minikit and an interface kit.
The minikit facilitates performance evaluation of the device with the minimum external componants. The interface board interfaces a PC USB board to the miniboard, providing supply, UART communication and debug capability.
The Cortex-M3 based ADuCxxx software development tools include compilers and emulators, similar to the ARM7-based software development tools with additions of function libraries.
| Development Tools | MiniKit | QuickStart System |
QuickStart Plus System |
|---|---|---|---|
Mini board | ![]() |
||
Evaluation Board | ![]() |
![]() |
|
Power Supply |
![]() |
![]() |
|
Serial Cable |
![]() |
![]() |
![]() |
Windows Serial Downloader | ![]() |
![]() |
![]() |
PLATool |
![]() | ![]() |
![]() |
Elves |
![]() | ![]() |
![]() |
Code Example |
![]() | ![]() |
![]() |
Documentation |
![]() | ![]() |
![]() |
Keil uVision3 |
![]() | ![]() |
![]() |
IAR Embedded Workbench and ROM Monitor | ![]() |
![]() |
![]() |
miDAS-Link JTAG Emulator |
![]() |
||
| PRICE | $30 | $75 | $249 |
Features true non-intrusive JTAG emulation and an assembly & C-source debugging environment.
![]() |
Hardware Contents....
|
This kit is intended for any new users who want to have a comprehensive hardware development environment.
Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC702x-series QuickStart PLUS kits directly from Analog Devices.
Features debug via UART and an assembly & C-source debugging environment.
![]() |
Hardware Contents....
This kit does not include an emulator. See QuickStart Plus Software Contents....
|
This kit is intended for any users who want to evaluate the ADuC702x parts or who already have an emulator or a QuickStart PLUS kit.
Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC702x-series QuickStart kits directly from Analog Devices.
Features debug via UART and an assembly & C-source debugging environment.
![]() |
Hardware Contents....
|
This kit is ideal for system prototyping, student projects or university labs.
Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC702x-series MiniKits directly from Analog Devices.
Features true non-intrusive JTAG emulation and an assembly & C-source debugging environment.
![]() |
Hardware Contents....
|
This kit is intended for any new users who want to have a comprehensive hardware development environment.
Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC706x-series QuickStart PLUS kits directly from Analog Devices.
![]() |
Hardware Contents....
|
This kit is ideal for system prototyping, student projects or university labs.
Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC7061 MiniKits directly from Analog Devices.
Features true non-intrusive JTAG emulation and an assembly & C-source debugging environment.
Hardware Contents....This kit is intended for any new users who want to have a comprehensive hardware development environment.
Click here or on the above Software Contents links for the latest revisions.
(For downloading via UART use EVAL-ADUC-CABLE1.)
![]() |
Hardware Contents....
|
Click here or on the above Software Contents links for the latest revisions.
Purchase USB-I2C/LIN-CONV-Z directly from Analog Devices.
(For download and general purpose communication via the UART.
This cable is used and included in all ADuC7xxx family evaluation kits with UART download capability.
(This cable is also used and included in all ADuC8xx family evaluation kits.)
(For downloading via I2C or LIN use USB-I2C/LIN-CONV-Z.)
Note: This adapter is for use on UART targets powered at 3V to 5.5V.
![]() |
Hardware Contents....
|
Purchase EVAL-ADUC-CABLE1 directly from Analog Devices.
| Development Tools | Emulator | QuickStart Kit | QuickStart Plus Kit |
|---|---|---|---|
Evaluation Board |
![]() |
![]() |
|
Power Supply |
![]() |
![]() |
|
Serial Cable |
![]() |
![]() |
|
Windows Serial Downloader |
![]() |
![]() |
|
Elves |
![]() |
![]() |
|
Code Example |
![]() |
![]() |
|
Documentation |
![]() |
![]() |
|
Keil uVision Evaluation Version |
![]() |
![]() |
|
IAR EW51 Evaluation version |
![]() |
![]() |
|
USB-EA-CONVZ Dongle |
![]() |
![]() |
|
USB Cable |
![]() |
![]() |
|
| PRICE | $75 | $75 | $99 |
Features serial-port download/debug and an assembly-source debugging environment.
![]() |
Hardware Contents....
|
Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC800-series QuickStart kits directly from Analog Devices.
Features true non-intrusive emulation and an assembly & C-source debugging environment.
ADI now provides a non-intrusive emulation POD called the USB-EA-CONVZ pod. This is available with the Quick Start Plus kits or, it can be ordered separately.
Hardware Contents....Click here or on the above Software Contents links for the latest revisions.
Purchase ADuC800-series QuickStart Plus kits directly from Analog Devices.
© 1995 - Analog Devices, Inc. All Rights Reserved
Mini board