ADUC7026/27 QuickStart and QuickStart Plus Development

Product Details

Development system for evaluation of the ADuC7026/ ADuC7027, fully integrated 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart and QuickStart Plus Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. You may who already have this emulator if you have evaluated other ADuC parts from Analog Devices. These kits are intended for any new users who want to have a comprehensive hardware development environment.

ADUC7026/27 DEVELOPMENT KITS

Development Tools QuickStart System QuickStart Plus System
Evaluation Board
Power Supply
Serial Cable
Windows Serial Downloader
PLA Tool
Elves
Code Example
Documentation
Keil uVision3
IAR Embedded Workbench and ROM Monitor
miDAS-Link JTAG Emulator

Documentation

GETTING STARTED WITH THE EVALUATION KIT

EVALUATION BOARD DOCUMENTATION

ADuC7026 Evaluation Tools

APPLICATION NOTES

  • AN-744: ADuC7026 Evaluation Board Reference Guide (pdf)
  • AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)

GENERAL INFORMATION ON DEVELOPMENT TOOLS

Software and Tools

Tool Vendors

  • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
  • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

ADI Tools

  • ARMWSD - UART Downloader, supporting in-circuit serial programming. (zip)
  • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries. (zip)
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC702x product. It allows in-system serial programming and debugging.
  • PLATool - Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)
  • I2CWSD.exe Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

ADI Software and Examples

Adapters and Interposers

SampleBuy

Price, packaging, availability

ADUC7026/27 QuickStart and QuickStart Plus Development
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7026QSPZ Status: Production ADuC7026 Quickstart plus development system $159.00 Yes -
EVAL-ADUC7026QSZ Status: Production ADuC7026 Quickstart development system $59.00 Yes -
EVAL-ADUC-CABLE1Z Status: Production UART Serial downloader cable $15.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close