Product Details

Development system for evaluation of the ADuC7024 / ADuC7025, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart kit for the ADuC702x Precision Analog Microcontrollers features debug via UART and an assembly & C-source debugging environment.

ADUC7024/25 DEVELOPMENT KITS

Development Tools QuickStart System
Evaluation Board
Power Supply
Serial Cable
Windows Serial Downloader
PLA Tool
Elves
Code Example
Documentation
Keil uVision Evaluation Version
IAR EW51 Evaluation version

Documentation

GETTING STARTED WITH THE EVALUATION KIT

EVALUATION BOARD DOCUMENTATION

ADuC7024 Evaluation Tools

APPLICATION NOTES

  • AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)

GENERAL INFORMATION ON DEVELOPMENT TOOLS

Software and Tools

Tool Vendors

  • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
  • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

ADI Tools

  • ARMWSD - UART Downloader, supporting in-circuit serial programming. (zip)
  • Elves - v2.0.0.1 Tool to assist in using the peripheral function libraries. (zip)
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC702x product. It allows in-system serial programming and debugging.
  • PLATool - Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)
  • I2CWSD.exe Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

ADI Software and Examples

Adapters and Interposers

SampleBuy

Price, packaging, availability

ADuC7024/25 QuickStart Development System
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7024QSZ Status: Production Quickstart development system $59.00 Yes -
EVAL-ADUC-CABLE1Z Status: Production UART Serial downloader cable $15.18 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close