Documentation Errata for ADSP-2183: 16-bit, 52 MIPS, 3.3 v, 2 serial ports, host port, 80 KB RAM Data Sheet


Chapter: N/A Page: 14
DOC ID: DOC-890
Change

In the Clock Signals and Reset timing parameter table, change the line for parameter tCKI from:

Change From ...
Clock Signals and Reset
Parameter Min Max Unit
tCKI CLKIN Period 38 100 ns

Change to:

Change To ...
Clock Signals and Reset
Parameter Min Max Unit
tCKI CLKIN Period 38 120 ns

Note that this specification change applies to all part numbers and speed versions of ADSP-2183.

back to top


Chapter: N/A Page: 24
DOC ID: DOC-454
Change
In Figure 19 (Typical Drive Currents), the x-axis (SOURCE VOLTAGE) is incorrectly marked. This axis should range from 0 to 3.6 volts, not 0 to 5.25 volts.

back to top


Chapter: N/A Page: 31
DOC ID: DOC-608
Change
Recommendations for solder mask opening and ball pad size are missing from the Outline dimensions figure. Add the following note:
Recommended solder mask opening is X.XXmm, recommended ball pad size is Y.YYmm.
The information for X.XX and Y.YY comes from the table at http://www.analog.com/processors/bgapackage.

back to top


Last Updated: October 26, 2010
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close