Documentation Errata for ADSP-2185: 16-bit, 33 MIPS, 5 v, 2 Serial Ports, Host Port, 80 KB RAM Data Sheet
|
| Chapter: N/A |
Page: 6 |
| DOC ID: DOC-438 |
| Change |
| In Figure 2 (Basic System Configuration), the upper part of the diagram should be labeled Full Memory Mode (instead of Host Memory Mode). |
back to top |
|
| Chapter: N/A |
Page: 28 |
| DOC ID: DOC-448 |
| Change |
In the 100-Lead TQFP Package Pinout diagram (page 28) and TQFP Pin Configurations diagram (page 29), pins 37 through 40 don't show the multiplexed SPORT1 pin names. These pins should be changed to the following:
Pin Table| Pin# | Pin Name |
|---|
| 37 | DT1/FO | | 38 | TFS1/IRQ1 | | 39 | RFS1/IRQ0 | | 40 | DR1/FI | |
back to top |
|
Last Updated: April 16, 2004