| Chapter: N/A | Page: 14 | ||||||||||||||||||||
| DOC ID: DOC-890 | |||||||||||||||||||||
| Change | |||||||||||||||||||||
In the Clock Signals and Reset timing parameter table, change the line for parameter tCKI from:
Change to:
Note that this specification change applies to all part numbers and speed versions of ADSP-2183. | |||||||||||||||||||||
| Chapter: N/A | Page: 24 | ||||||||||||||||||||
| DOC ID: DOC-454 | |||||||||||||||||||||
| Change | |||||||||||||||||||||
| In Figure 19 (Typical Drive Currents), the x-axis (SOURCE VOLTAGE) is incorrectly marked. This axis should range from 0 to 3.6 volts, not 0 to 5.25 volts. | |||||||||||||||||||||
| Chapter: N/A | Page: 31 | ||||||||||||||||||||
| DOC ID: DOC-608 | |||||||||||||||||||||
| Change | |||||||||||||||||||||
Recommendations for solder mask opening and ball pad size are missing from the Outline dimensions figure. Add the following note:
Recommended solder mask opening is X.XXmm, recommended ball pad size is Y.YYmm.The information for X.XX and Y.YY comes from the table at http://www.analog.com/processors/bgapackage. | |||||||||||||||||||||
© 1995 - Analog Devices, Inc. All Rights Reserved