Documentation Errata for ADSP-2186M: 16-Bit, 75 MIPS, 2.5V, 2 Serial Ports, Host Port, 40 KB RAM Data Sheet


Chapter: N/A Page: 13
DOC ID: DOC-450
Change
In Table 4 (DMOVLAY Bits), the A12:0 entries for External Overlay 1 and 2 are incorrect. In both instances.

Change from: "13 LSBs of Address Between 0x2000 and 0x3FFF"

Change to: "13 LSBs of Address Between 0x0000 and 0x1FFF"

back to top


Chapter: N/A Page: 40
DOC ID: DOC-588
Change
In the outline dimensions figure, the remove following (or similarly worded) note:
THE ACTUAL POSITION OF EACH BALL IS WITHIN ... mm OF ITS IDEAL POSITION RELATIVE TO THE BALL GRID.

back to top


Last Updated: April 16, 2004
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close