DUAL OUTPUT 20-V, 3-A SWITCHING REGULATOR FEATURES HIGH AND FLAT CONVERSION EFFICIENCY

Analog Devices’ compact ADP2323 dual synchronous regulator provides greater design flexibility and configurability while reducing system complexity and generating more power conversion efficiency.
ADP2323, a 20-V, 3-A dual output DC-to-DC regulator

Norwood, MA (07/18/2011) - Analog Devices, Inc. (ADI) ), a global leader in high-performance semiconductors for signal-processing applications, today introduced the ADP2323, a 20-V, 3-A dual output DC-to-DC regulator featuring a high conversion efficiency of greater than 93 percent. The full featured ADP2323 regulator offers an input voltage supply range of 4.5 V to 20 V and an output range as low as 0.6 V up to 18 V at 1.5 percent voltage accuracy. With more design flexibility and configurability than other DC-to-DC regulators available today, the ADP2323 regulator can be easily configured to synchronize in an evenly phase-shifted topology or for dual-output (2 x 3A) or single interleaved output (up to 6 A). The ADP2323 provides accurate tracking capability between supplies and includes precision-enable input, voltage tracking input and POWER-GOOD features that allow a simple and reliable start-up sequence.

  • View discussions and FAQs on Analog Devices’ Power Management products on Engineer Zone

“For power designers who need higher efficiency more design flexibility and configurability for multi-rail applications, the ADP2323 surpasses other available DC-to-DC regulators,” said Evaldo Miranda, product line director, Power Management Products Group, Analog Devices. “Unlike other regulators, the ADP2323 enables six output rails in an evenly phase-shifted topology, minimizing input current ripple and system interference as well as a power saving mode and current sharing for higher output current capability.”

ADP2323 DC-to-DC Regulator Key Features

  • Dual output (2 x 3 A) and single interleaved output (6 A)
  • Optional power saving mode improves efficiency at light loads
  • Synchronization input and programmable phase shift feature allow up to six output rails configuration in evenly phase-shifted topology minimizing input ripple current
  • Precision-enable input, voltage tracking input and POWER-GOOD feature enables a simple and reliable start-up sequence and short circuit protection
  • Programmable current limit protects system load closer to its actual power requirement and allows the use of a smaller inductor

The ADP2323’s switching frequency can be programmed between 250 kHz to 1.2 MHz or synchronized to an external clock to minimize interference in multirail applications. Both output channels run 180 degrees out of phase and can be synchronized to eliminate beat frequencies between regulators to minimize system noise. The regulator operates from input voltages of 4.5 V to 20 V and the output voltage can be as low as 0.6 V. The two PWM channels can be configured to deliver dual 3 A outputs or a parallel-to-single 6 A output. Designed for high efficiency for multi-rail applications, the ADP2323 operates over the −40 °C to +125 °C junction temperature range and is available in a compact 5 mm x 5 mm QFN-32 lead package.

Availability, Pricing and Complementary Components

Product Sample Availability Full Production Price per 1k units Packaging
ADP2323 Now Now $2.40 5 mm x 5 mm
32 lead LFCSP
ADP2323-EVALZ -- Now $60.00 --

About Analog Devices

Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.

Follow ADI on Twitter at http://www.twitter.com/ADI_News

To subscribe to Analog Dialogue, ADI's monthly technical journal, visit: http://www.analog.com/subscribe.

All trademarks are the property of their respective owners.

Editor's Contact Information:

Howard Wisniowski
781-937-1517

howard.wisniowski@analog.com

Send Feedback X
content here.
content here.

Send Feedback

Close