VIDEO: DEMONSTRATION OF THE ADISIMOPAMP™ DESIGN TOOL

This brief overview video describes how to use the ADISimOpAmp Design Tool. The tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. Click the play button (below left) to view this 5m 57sec video.

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close