Tools, Software & Simulation Models

TOOLS, SOFTWARE & SIMULATION MODELS — ADA4096-2 : 30 V, Micropower, Overvoltage Protection, RRIO Dual Op Amp

 
To filter this listing by product category or application, or both, visit the Tools, Software & Simulation Models Page.
ADIsim Design/Simulation Tools (2)
  • ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
  • Analog Bridge Wizard
    The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
Amplifier Error Budget Analysis (1)
SPICE Models (1)
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close