Add to Signal Chain Designer

OP462:  15 MHz Rail-to-Rail Quad Op Amp

Product Details

The OP162 (single), OP262 (dual), and OP462 (quad) rail-to-rail 15 MHz amplifiers feature the extra speed new designs require, with the benefits of precision and low power operation. With their incredibly low offset voltage of 45 µV (typical) and low noise, they are perfectly suited for precision filter applications and instrumentation. The low supply current of 500 µA (typical) is critical for portable or densely packed designs. In addition, the rail-to-rail output swing provides greater dynamic range and control than standard video amplifiers.

These products operate from single supplies as low as 2.7 V to dual supplies of ±6 V. The fast settling times and wide output swings recommend them for buffers to sampling A/D converters. The output drive of 30 mA (sink and source) is needed for many audio and display applications; more output current can be supplied for limited durations. The OPx62 family is specified over the extended industrial temperature range (–40°C to +125°C). The single OP162 amplifiers are available in 8-lead SOIC package. The dual OP262 amplifiers are available in 8 lead SOIC and TSSOP packages. The quad OP462 amplifiers are available in 14-lead, narrow-body SOIC and TSSOP packages.

FEATURES and BENEFITS

  • Wide Bandwidth: 15 MHz
  • Low Offset Voltage: 325 µV max
  • Low Noise: 9.5 nV/√Hz @ 1 kHz
  • Single-Supply Operation: +2.7 V to +12 V
  • Rail-to-Rail Output Swing
  • Low TCVOS: 1 µV/°C typ
  • High Slew Rate: 13 V/µs
  • No Phase Inversion
  • Unity Gain Stable

Pin Configuration Diagram for OP462

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
OP462 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP462 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP462GS Status: Production 14 ld SOIC 14 Ind Tube, 56 $5.16 $4.64 N  Material Info PCN Purchase
OP462GS-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $4.64 N  Material Info PCN Purchase
OP462GS-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $4.64 N  Material Info PCN Purchase
OP462GSZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $4.56 $4.11 Y  Material Info PCN Purchase
OP462GSZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $4.11 Y  Material Info PCN Purchase
OP462GSZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $4.11 Y  Material Info PCN Purchase
OP462HRU-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $4.90 N  Material Info PCN Purchase
OP462HRUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $4.35 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close