ADA4077-4:  30V, 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Quad Amplifier

Product Details

Product Status:Recommended for New Designs

The single ADA4077-1, dual ADA4077-2, and ADA4077-4 quad amplifiers feature extremely low offset voltage and drift, and low input bias current, noise, and power consumption. Outputs are stable with capacitive loads of more than 1000 pF with no external compensation.

Applications for this amplifier include sensor signal conditioning (such as thermocouples, RTDs, strain gauges), process control front-end amplifiers, and precision diode power measurement in optical and wireless transmission systems. The ADA4077-1, ADA4077-2, and ADA4077-4 are useful in line powered and portable instrumentation, precision filters, and voltage or current measurement and level setting.

Unlike amplifiers by some competitors, the ADA4077-1/ ADA4077-2/ADA4077-4 have an MSL1 rating that is compliant with the most stringent of assembly processes, and they are specified over the extended industrial temperature range from −40°C to +125°C for the most demanding operating environments.

The ADA4077-1 and ADA4077-2 are available in an 8-lead SOIC package, including the B grade, and an 8-lead MSOP package (A grade only). The ADA4077-4 is offered in a 14-lead TSSOP package and a 14-lead SOIC package.

APPLICATIONS

  • Process control front-end amplifiers
  • Wireless base station control circuits
  • Optical network control circuits
  • Instrumentation
  • Sensors and controls: thermocouples, RTDs, strain bridges,
    and shunt current measurements
  • Precision filters

FEATURES and BENEFITS

  • Low offset voltage:
    50 μV max (SOIC)
    120μV max (TSSOP)
  • Low voltage drift:
    0.75 μV/°C max (SOIC)
    1.2 μV/°C max (TSSOP)
  • Max offset at 25°C and max drift
    from−40°C to +125°C
  • MSL1 rated
  • Low input bias current:
    1 nA maximum
  • Low voltage noise density:
    7 nV/√Hz typical at f = 1000 Hz
  • CMRR, PSRR, and
    Avo >120 dB minimum
  • Low supply current:
    400 μA per amplifier typ
  • Wide bandwidth: 4 MHz typ
  • Dual-supply operation:
    ±2.5 V to ±15 V
  • Unity gain stable
  • No phase reversal

Pin Configuration Diagram for ADA4077-4

Similar Products

  • OP07D: available in a lower cost alternative in a single channel version.
  • AD8622 and AD8624: available in dual and quad channel versions offering lower input bias current, supply current, and rail-to-rail output.
  • ADA4084-2: available as a dual channel version offering higher bandwidth and slew rate, lower voltage noise, rail-to-rail input and output maximize dynamic range with single supply applications.

Documentation

Title Content Type File Type
ADA4077-1/ADA4077-2/ADA4077-4: 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Amplifiers Data Sheet (Rev B, 02/2014) (pdf, 649 kB) Data Sheets PDF
Op Amp Applications Handbook Design Handbooks HTML
MT-054: Precision Op Amps  (pdf, 57 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
Webcasts WEBCAST
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail.
Webcasts WEBCAST
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Technical Articles PDF
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
Analog Bridge Wizard
The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
ADIsim Design/Simulation Tools HTML
ADA4077 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4077-4 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4077-4ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $3.81 $2.90 Y  Material Info Notify Me Purchase Sample
ADA4077-4ARUZ-R7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $2.90 Y  Material Info Notify Me Purchase
ADA4077-4ARUZ-RL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $2.90 Y  Material Info Notify Me Purchase
ADA4077-4ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $3.81 $2.90 Y  Material Info Notify Me Purchase Sample
ADA4077-4ARZ-R7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $2.90 Y  Material Info Notify Me Purchase
ADA4077-4ARZ-RL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $2.90 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-4 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-4RUZ Status: Production QUAD 14-Lead TSSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production QUAD R-14 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close