Add to Signal Chain Designer

ADA4075-2:  Ultralow Noise Amplifier at Lower Power

Product Details

Product Status:Recommended for New Designs

The ADA4075-2 is a dual high-performance low noise operational amplifier combining excellent dc and ac characteristics on ADI’s iPOLAR™ process. ADI’s proprietary iPolar process is an advanced bipolar technology implementing vertical junction isolation with lateral trench isolation, allowing for low noise performance amplifiers in smaller die size at faster speed and lower power. Its high slew rate, low input bias current, low distortion and ultra low noise make it ideal for high fidelity audio and high performance instrumentation applications, especially for lower power demands, small enclosure or high density applications. The ADA4075-2 is specified for the −40°C to +125°C temperature range and is available in a standard SOIC package and a 2 mm × 2 mm LFCSP package.

APPLICATIONS
  • Precision Instrumentation
  • Professional Audio
  • Active Filters
  • Low Noise Amplifier Front End
  • Integrators

FEATURES and BENEFITS

  • Ultralow noise: 2.8 nV/√Hz at 1 kHz typical
  • Ultra low distortion, 0.0002% typical
  • Low supply current: 1.8 mA per amplifier typical
  • Offset voltage: 1 mV maximum
  • Bandwidth: 6.5 MHz typical
  • Slew Rate: 12 V/μs
  • Unity-gain stable
  • Extended Industrial Temp Range
  • 8-lead SOIC and 2 mm × 2 mm LFCSP packages

Pin Configuration Diagram for ADA4075-2

Documentation

Title Content Type File Type
ADA4075-2: Ultralow Noise Amplifier at Lower Power Data Sheet (Rev C, 11/2013) (pdf, 124 kB) Data Sheets PDF
CN0284: High Performance, Low-Noise Studio Microphone with MEMS Microphones, Analog Beamforming, and Power Management  (pdf, 276 kB) Circuit Note PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADA4075-2 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADA4075-2 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4075-2ACPZ-R7 Status: Production 8 ld LFCSP (2x2mm) 8 Ind Reel, 3000 - $0.75 Y  Material Info Notify Me Purchase Sample
ADA4075-2ACPZ-RL Status: Production 8 ld LFCSP (2x2mm) 8 Ind Reel, 10000 - $0.75 Y  Material Info Notify Me Purchase
ADA4075-2ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.89 $0.75 Y  Material Info PCN Purchase Sample
ADA4075-2ARZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.75 Y  Material Info PCN Purchase
ADA4075-2ARZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.75 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close