| Title | Content Type | File Type |
|---|---|---|
| AD8665/AD8666/AD8668: 16 V, 4 MHz RR0 Amplifiers Data Sheet (Rev B, 07/2011) (pdf, 513 kB) | Data Sheets | |
|
Amplifier pricing where you want it,
(pdf, 1037 kB)
... performance where you need it. |
Overview | |
Security and Surveillance Applications
|
Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.