Add to Signal Chain Designer

ADA4051-2:  1.8V, µPower, Zero-Drift, RRIO Dual Amplifier

Product Details

Product Status:Recommended for New Designs

The ADA4051-1/ADA4051-2 are CMOS, micropower, zero- drift operational amplifiers utilizing an innovative chopping technique. These amplifiers feature rail-to-rail input/output swing and extremely low offset voltage while operating from a 1.8 V to 5.5 V power supply. In addition, these amplifiers offer high power supply rejection ratio (PSRR) and common-mode rejection ratio (CMRR) while operating with a typical supply current of 13 μA per amplifier. This combination of features makes the ADA4051-1/ADA4051-2 amplifiers ideal choices for battery-powered applications where high precision and low power consumption are important.

The ADA4051-1/ADA4051-2 are specified for the extended industrial temperature range of −40°C to +125°C. The ADA4051-1 amplifier is available in 5-lead SOT-23 and 5-lead SC-70 packages. The ADA4051-2 amplifier is available in 8-lead MSOP and 8-lead LFCSP packages.

The ADA4051-1/ADA4051-2 are members of a growing series of zero-drift op amps offered by Analog Devices, Inc. Refer to Table 1 for a list of these devices.

Applications

  • Pressure and position sensors
  • Temperature measurements
  • Electronic scales
  • Medical instrumentation
  • Battery-powered equipment
  • Handheld test equipment

FEATURES and BENEFITS

  • Very low supply current: 13 μA typical
  • Low offset voltage: 15 μV maximum
  • Offset voltage drift: 20 nV/°C
  • Single-supply operation: 1.8 V to 5.5 V
  • High PSRR: 110 dB minimum
  • High CMRR: 110 dB minimum
  • Rail-to-rail input/output
  • Unity-gain stable
  • Extended industrial temperature range

ADA4051-2 Pin Configuration

Documentation

Title Content Type File Type
ADA4051-1/ADA4051-2: 1.8 V, Micropower, Zero-Drift, Rail-to-Rail Input/Output Op Amp Data Sheet (Rev B, 01/2010) (pdf, 581 kB) Data Sheets PDF
AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Application Notes PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
CN-0188: Isolated Low Side Current Monitor for Negative High Voltage Rails  (pdf, 129 kB) Circuit Note PDF
Op Amp Applications Handbook Design Handbooks HTML
MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps  (pdf, 320 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
Webcasts WEBCAST
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail.
Webcasts WEBCAST
Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers.
Webcasts WEBCAST
Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers Analog Dialogue HTML
Demystifying Auto-Zero Amplifiers Analog Dialogue HTML
MS-2062: To Chop or Auto-Zero: That Is the Question.  (pdf, 278 kB) Technical Articles PDF
Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung
Technical Articles PDF
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Technical Articles PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Technical Articles HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Technical Articles HTML
Zero-drift Amplifiers Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
Analog Bridge Wizard ADIsim Design/Simulation Tools HTML
ADA4051 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

ADA4051-2 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4051-2ACPZ-R2 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 250 $2.16 $2.16 Y  Material Info Notify Me Purchase
ADA4051-2ACPZ-R7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 - $1.47 Y  Material Info Notify Me Purchase Sample
ADA4051-2ACPZ-RL Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 5000 - $1.47 Y  Material Info Notify Me Purchase
ADA4051-2ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.80 $1.47 Y  Material Info PCN Purchase Sample
ADA4051-2ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.47 Y  Material Info PCN Purchase
ADA4051-2ARMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.47 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close