Add to Signal Chain Designer

AD8615:  Precision 20 MHz CMOS Single RRIO Operational Amplifier

Product Details


The AD8615, AD8616 and AD8618 are single, dual and quad rail-to-rail input and output single supply amplifiers featuring very low offset voltage, wide signal bandwidth, and low input voltage and current noise. These amplifiers use a patented trimming technique that achieves superior precision without laser trimming. All are fully specified to operate from +2.7 V to +5 V single supply.

The combination of low offsets, low noise, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, photo-diode amplifiers and high impedance sensors all benefit from the combination of performance features. Audio and other AC applications benefit from the wide bandwidth and low distortion.

FEATURES and BENEFITS

  • Low Offset Voltage: 80 µV typ. 300 µV max
  • Single-Supply Operation:
    2.7 V to 5 V
  • Low Noise: 8 nV/√Hz
  • Wide Bandwidth: 20 MHz
  • Slew Rate: 12 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Bias Currents
  • Unity Gain Stable

Pin Configuration Diagram for AD8615

Documentation

Title Content Type File Type
AD8615/AD8616/AD8618: Precision, 20 MHz, CMOS, Rail-to-Rail Input/Output Operational Amplifiers Data Sheet  (Rev G, 06/2014) (pdf, 488 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
CN-0341: Magnetoresistive Linear Position Measurement  (pdf, 481 kB) Circuit Note PDF
CN-0301: Universal LVDT Signal Conditioning Circuit  (pdf, 313 kB) Circuit Note PDF
CN-0323: Magnetoresistive Angle Measurement  (pdf, 342 kB) Circuit Note PDF
CN0312: Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors  (pdf, 404 kB) Circuit Note PDF
CN0288: LVDT Signal Conditioning Circuit  (pdf, 284 kB) Circuit Note PDF
CN-0194: Galvanically Isolated, 2-Channel, 16-Bit, Simultaneous Sampling, Daisy-Chained Data Acquisition System  (pdf, 464 kB) Circuit Note PDF
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8615 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8615 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8615AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.23 $1.23 Y  Material Info Notify Me Purchase
AD8615AUJZ-REEL Status: Production 5 ld TSOT 5 Ind Reel, 10000 - $0.76 Y  Material Info PCN Purchase
AD8615AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.76 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close