Add to Signal Chain Designer

AD8601:  DigiTrim™ RRIO Single Op Amp with Very Low Offset Voltage

Product Details

Newer Alternatives:
  • AD8605 with improved accuracy, noise and speed in a 5-lead SOT-23 package.

The AD8601, AD8602, and AD8604 are single, dual, and quad rail-to-rail, input and output, single-supply amplifiers featuring very low offset voltage and wide signal bandwidth. These amplifiers use a new, patented trimming technique that achieves superior performance without laser trimming. All are fully specified to operate on a 3 V to 5 V single supply.

The combination of low offsets, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, diode amplifiers, shunt current sensors, and high impedance sensors all benefit from the combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion. For the most cost-sensitive applications, the D grades offer this ac performance with lower dc precision at a lower price point.

Applications for these amplifiers include audio amplification for portable devices, portable phone headsets, bar code scanners, portable instruments, cellular PA controls, and multipole filters.

The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

The AD8601, AD8602, and AD8604 are specified over the extended industrial (−40°C to +125°C) temperature range. The AD8601, single, is available in a tiny, 5-lead SOT-23 package. The AD8602, dual, is available in 8-lead MSOP and 8-lead, narrow SOIC surface-mount packages. The AD8604, quad, is available in 14-lead TSSOP, 14-lead SOIC, and 16-lead QSOP packages.

FEATURES and BENEFITS

  • Low offset voltage: 500 μV maximum
  • Single-supply operation: 2.7 V to 5.5 V
  • Low supply current: 750 μA/Amplifier
  • Wide bandwidth: 8 MHz
  • Slew rate: 5 V/μs
  • Low distortion
  • No phase reversal
  • Low input currents
  • Unity-gain stable

Pin Configuration Diagram for AD8601

AEC-Q100 Qualified

A version of this product is AEC-Q100 qualified. View the complete list of Operational Amplifiers and References qualified for Automotive applications.

Documentation

Title Content Type File Type
AD8601/AD8602/AD8604: Precision CMOS Single Supply Rail-to-Rail Input/Output Wideband Operational Amplifers Data Sheet (Rev G, 01/2011) (pdf, 296 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
AN-256: Accurately Testing Op Amp Settling Times  (pdf, 106 kB) Application Notes PDF
CN-0067: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC, the ADuM5401 Digital Isolator, and a High Performance In-Amp  (pdf, 271 kB) Circuit Note PDF
DigiTrim™ Technology Technical Documentation HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
AD8601 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8601 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8601ARTZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $0.79 $0.79 Y  Material Info PCN Purchase
AD8601ARTZ-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.63 Y  Material Info PCN Purchase
AD8601ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.63 Y  Material Info PCN Purchase Sample
AD8601WARTZ-R7 Status: Production 5 ld SOT-23 5 Auto Reel, 3000 - $0.80 Y  Material Info PCN Purchase
AD8601WARTZ-RL Status: Production 5 ld SOT-23 5 Auto Reel, 10000 - $0.80 Y  Material Info PCN Purchase
AD8601WDRTZ-REEL Status: Production 5 ld SOT-23 5 Auto Reel, 10000 - $0.36 Y  Material Info PCN Purchase
AD8601WDRTZ-REEL7 Status: Production 5 ld SOT-23 5 Auto Reel, 3000 - $0.36 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close