Add to Signal Chain Designer

AD8538:  Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23)

Product Details

Product Status:Recommended for New Designs

Newer Alternatives:
  • ADA4051-1 1.8 V, µPower, zero-drift, RRIO Op Amp with lower power consumption.

The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per amplifier at 5.0 V. Operation is fully specified from 2.7 V to 5.0 V single supply (±1.35 V to ±2.5 V dual supply).

The AD8538/AD8539 operate at very low power making these amplifiers ideal for battery-powered devices and portable equipment.

The AD8538/AD8539 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8538 amplifier is available in 5-lead TSOT-23, and 8-lead, narrow body SOIC packages, and the AD8539 amplifier is available in 8-lead, narrow body SOIC and 8-lead MSOP.

Applications

  • Mobile communications
  • Portable instrumentation
  • Battery-powered devices
  • Sensor interfaces
  • Temperature measurement
  • Electronic scales
  • Qualified for Automotive Applications

FEATURES and BENEFITS

  • Low offset voltage: 13 μV maximum
  • Input offset drift: 0.03 μV/°C
  • Single-supply operation: 2.7 V to 5.5 V
  • High gain, CMRR, and PSRR
  • Low input bias current: 25 pA
  • Low supply current: 180 μA
  • Qualified for Automotive Applications

Pin Configuration Diagram for AD8538

Similar Products

ADA4528-1 and ADA4528-2: available in single and dual versions offering lower offset and drift, voltage noise, with higher bandwidth in a zero-drift precision Op Amp.

Of Note . . .

Documentation

Title Content Type File Type
AD8538/AD8539: Low Power, Precision, Auto-Zero Op Amps Data Sheet (Rev B, 02/2013) (pdf, 976 kB) Data Sheets PDF
AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Application Notes PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
Op Amp Applications Handbook Design Handbooks HTML
MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps  (pdf, 320 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
Webcasts WEBCAST
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail.
Webcasts WEBCAST
Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers.
Webcasts WEBCAST
Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers Analog Dialogue HTML
Demystifying Auto-Zero Amplifiers Analog Dialogue HTML
Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung
Technical Articles PDF
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Technical Articles PDF
Using a Thermopile Sensor in IR Digital Thermometers Technical Articles HTML
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Technical Articles HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Technical Articles HTML
Zero-Drift Amplifiers  (pdf, 0) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
Analog Bridge Wizard
The Analog Bridge Wizard recommends amplifiers and ADC's for your bridge application. Find out which op-amp or in-amp is best for your design, and view the error budget analysis for that solution.
ADIsim Design/Simulation Tools HTML
AD8538 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8538 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8538ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.06 $0.50 Y  Material Info PCN Purchase Sample
AD8538ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.50 Y  Material Info PCN/PDN Purchase
AD8538ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.50 Y  Material Info PCN Purchase
AD8538AUJZ-R2 Status: Production 5 ld TSOT 5 Ind Reel, 250 $1.47 $1.47 Y  Material Info PCN Purchase
AD8538AUJZ-REEL Status: Production 5 ld TSOT 5 Ind Reel, 10000 - $0.50 Y  Material Info PCN Purchase
AD8538AUJZ-REEL7 Status: Production 5 ld TSOT 5 Ind Reel, 3000 - $0.50 Y  Material Info PCN Purchase Sample
AD8538WAUJZ-R7 Status: Production TSOT-23 5, 6, 8 lead 5 Auto Reel, 3000 - - Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close