Add to Signal Chain Designer

AD8515:  1.8 V Low Power CMOS RRIO Operational Amplifier

Product Details

The AD8515 is a rail-to-rail amplifier that can operate from a single-supply voltage as low as 1.8 V.

The AD8515 single amplifier, available in 5-lead SOT-23 and 5-lead SC70 packages, is small enough to be placed next to sensors, reducing external noise pickup.

The AD8515 is a rail-to-rail input and output amplifier with a gain bandwidth of 5 MHz and typical offset voltage of 1 mV from a 1.8 V supply. The low supply current makes these parts ideal for battery-powered applications. The 2.7 V/μs slew rate makes the AD8515 a good match for driving ASIC inputs such as voice codecs.

The AD8515 is specified over the extended industrial temperature range of −40°C to +125°C.

Applications
  • Portable communications
  • Portable phones
  • Sensor interfaces
  • Laser scanners
  • PCMCIA cards
  • Battery-powered devices
  • New generation phones
  • Personal digital assistants

FEATURES and BENEFITS

  • Single-supply operation: 1.8 V to 5 V
  • Offset voltage: 6 mV maximum
  • Space-saving SOT-23 and SC70 packages
  • Slew rate: 2.7 V/μs
  • Bandwidth: 5 MHz
  • Rail-to-rail input and output swing
  • Low input bias current: 2 pA typical
  • Low supply current @ 1.8 V: 450 μA maximum

Pin Configuration Diagram for AD8515

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
AD8515 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8515 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8515AKSZ-R2 Status: Production 5 ld SC70 5 Ind Reel, 250 $0.49 $0.49 Y  Material Info Notify Me Purchase
AD8515AKSZ-REEL Status: Production 5 ld SC70 5 Ind Reel, 10000 - $0.31 Y  Material Info Notify Me Purchase
AD8515AKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $0.31 Y  Material Info Notify Me Purchase Sample
AD8515ART-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.35 N  Material Info PCN Purchase
AD8515ARTZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $0.45 $0.45 Y  Material Info Notify Me Purchase
AD8515ARTZ-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 - $0.28 Y  Material Info PCN Purchase
AD8515ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $0.28 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close