Add to Signal Chain Designer

AD8544:  CMOS RRIO Quad General-Purpose Op Amp

Product Details


The AD8541/AD8542/AD8544 are single, dual, and quad rail-to-rail input and output single-supply amplifiers featuring very low supply current and 1 MHz bandwidth. All are guaranteed to operate from a 2.7 V single supply as well as a 5 V supply. These parts provide 1 MHz bandwidth at a low current consumption of 45 μA per amplifier.

Very low input bias currents enable the AD8541/AD8542/AD8544 to be used for integrators, photodiode amplifiers, piezoelectric sensors, and other applications with high source impedance. The supply current is only 45 μA per amplifier, ideal for battery operation.

Rail-to-rail inputs and outputs are useful to designers buffering ASICs in single-supply systems. The AD8541/AD8542/AD8544 are optimized to maintain high gains at lower supply voltages, making them useful for active filters and gain stages.

The AD8541/AD8542/AD8544 are specified over the extended industrial temperature range (–40°C to +125°C). The AD8541 is available in 8-lead SOIC, 5-lead SC70, and 5-lead SOT-23 packages. The AD8542 is available in 8-lead SOIC, 8-lead MSOP, and 8-lead TSSOP surface-mount packages. The AD8544 is available in 14-lead narrow SOIC and 14-lead TSSOP surface-mount packages. All MSOP, SC70, and SOT versions are available in tape and reel only.

Applications
  • ASIC input or output amplifiers
  • Sensor interfaces
  • Piezoelectric transducer amplifiers
  • Medical instrumentations
  • Mobile communications
  • Audio outputs
  • Portable systems

FEATURES and BENEFITS

  • No phase reversal
  • Low input currents: 4 pA
  • Unity gain stable
  • Rail-to-rail input and output
  • Qualified for automotive applications.

Pin Configuration Diagram for AD8544

Documentation

Title Content Type File Type
AD8541/AD8542/AD8544: General Purpose CMOS Rail-to-Rail Amplifiers Data Sheet  (Rev G, 06/2011) (pdf, 436 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-256: Accurately Testing Op Amp Settling Times  (pdf, 106 kB) Application Notes PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8544 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8544 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8544ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $0.60 $0.54 Y  Material Info PCN Purchase Sample
AD8544ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $0.54 Y  Material Info PCN Purchase
AD8544ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $0.60 $0.54 Y  Material Info PCN Purchase
AD8544ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $0.54 Y  Material Info PCN Purchase
AD8544ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $0.54 Y  Material Info PCN Purchase
AD8544WARZ-R7 Status: Production SOIC 150 MIL 14 Auto Reel, 1000 - $0.72 Y  Material Info Notify Me Purchase Sample
AD8544WARZ-RL Status: Last Time Buy SOIC 150 MIL 14 Auto Reel, 2500 - $0.72 Y  Material Info PDN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-4 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-4RZ Status: Production Quad R-14 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close