More than ever, your designs call for amplifier ICs with low power consumption, a small foot print and costs that fit shrinking system budgets. But to stay ahead of the market, you can't afford to compromise on performance and reliability. That's why Analog Devices developed a portfolio of low power precision amplifiers with high performance and value in mind. Learn more by viewing the additional resources we have available, such as webcasts, application notes, and multi-part circuits.
Instrumentation Amplifiers
The latest in our low power in-amp family are the miniscule AD8235 and AD8236 with the lowest power consumption in the industry. They are effective for analog front end in medical, scientific instruments, or high-end consumer portable devices.
Operational Amplifiers
Our recent low power op-amps deliver high-performance with ultra-low power. They are designed for all signal conditioning, filtering, buffering, I-V conversion circuitries.
Difference Amplifiers
Our new low-power difference amps are tiny in size, yet big in performance. They reduce board space for power-critical, high-performance applications. AD8276/AD8277, AD8278/AD8279
High Speed Amplifiers
For high speed battery-powered systems, our latest AD8005 op-amp increases the operating time without reducing dynamic performance and consumes low power for its class.
© 1995 - Analog Devices, Inc. All Rights Reserved