Add to Signal Chain Designer

OP07D:  Ultralow Offset Voltage Operational Amplifier

Product Details

The OP07D is a low cost option of the OP07 family with voltage offset performance of 150 µV max. The OP07D is a precision, ultralow offset amplifier. It integrates low power (1.1 mA typical), low input bias current (±1 nA maximum), and high CMRR/PSRR (130 dB). Operation is fully specified from ±5 V to ±15 V supply.

The OP07D provides higher accuracy than industry-standard OP07-type amplifiers due to Analog Devices’ iPolar™ process, which supports enhanced performance in a smaller footprint. These performance enhancements include wider output swing, lower power, and higher CMRR (common-mode rejection ratio) and PSRR (power supply rejection ratio). The OP07D maintains stability of offsets and gain virtually regardless of variations in time or temperature. Excellent linearity and gain accuracy can be maintained at high closed-loop gains.

The OP07D is fully specified over the extended industrial tem¬perature range of −40°C to +125°C. The OP07D amplifier is available in 8-lead DIP and the popular 8-lead, narrow SOIC lead-free packages.

FEATURES and BENEFITS

  • OP07 Performance at Low Cost
  • Compatible SOIC-8 & PDIP
  • 50% Lower Power Consumption than Standard OP07
  • No loss of Bandwidth, Slew Rate and Noise Performance
  • Improved PSRR, CMRR, Gain, Isy
  • Better Accuracy in Noisy Environments
  • Widest Operating Temperature Range: -40°C to +125°C
  • High Stability with 80° Phase Margin — Extremely Easy to Use

Pin Configuration Diagram for OP07D

Similar Products

ADA4077-2: available as an upgrade to the OP07D as a dual channel version in two grades offering lower offset and drift, higher bandwidth and slew rate with lower input bias current.

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

OP07D Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP07DNZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $0.56 $0.45 Y  Material Info PCN Purchase Sample
OP07DRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.56 $0.45 Y  Material Info PCN Purchase Sample
OP07DRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.45 Y  Material Info PCN Purchase
OP07DRZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.45 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close