Add to Signal Chain Designer

ADA4528-2:  5.0V Ultralow Noise, Zero-Drift, RRIO, Dual Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4528-1/ADA4528-2 are ultralow noise, zero-drift operational amplifiers featuring rail-to-rail input and output swing. With an offset voltage of 2.5 μV, offset voltage drift of 0.015 μV/°C, and typical noise of 97 nV p-p (0.1 Hz to 10 Hz, AV = +100), the ADA4528-1/ADA4528-2 are well suited for applications in which error sources cannot be tolerated.

The ADA4528-1/ADA4528-2 have a wide operating supply range of 2.2 V to 5.5 V, high gain, and excellent CMRR and PSRR specifications, which make it ideal for applications that require precision amplification of low level signals, such as position and pressure sensors, strain gages, and medical instrumentation.

The ADA4528-1/ADA4528-2 are specified over the extended industrial temperature range (−40°C to +125°C). The ADA4528-1 is available in 8 lead MSOP and 8 lead LFCSP packages. The ADA4528-2 is available in an 8 lead MSOP package.

For more information about the ADA4528-1/ADA4528-2, see the AN-1114 Application Note, Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density.

APPLICATIONS

  • Thermocouple/thermopile
  • Load cell and bridge transducer
  • Precision instrumentation
  • Electronic scales
  • Medical instrumentation
  • Handheld test equipment

FEATURES and BENEFITS

  • Low offset voltage:
    2.5 μV maximum
  • Low offset voltage drift:
    0.015 μV/°C maximum
  • Low noise
    -- 5.6 nV/√Hz at f = 1 kHz,
    AV = +100
    -- 97 nV p-p at f = 0.1 Hz to
    10 Hz, AV = +100
  • Open-loop voltage gain:
    130 dB minimum
  • CMRR: 135 dB minimum
  • PSRR: 130 dB minimum
  • Gain bandwidth product:
    4 MHz
  • Single-supply operation:
    2.2 V to 5.5 V
  • Dual-supply operation:
    ±1.1 V to ±2.75 V
  • Rail-to-rail input and output
  • Unity-gain stable

Pin Configuration for ADA4528-2

Similar Products

  • AD8628, AD8629, AD8630: available in single, dual, and quad channel counts offering lower supply current and input bias current in a zero-drift precision Op Amp.
  • AD8538 and AD8539: available in single and dual channel versions offering lower supply current in a zero-drift precision Op Amp.
  • AD8551, AD8552, AD8554: available in single, dual, and quad channel versions offering lower supply current in a zero-drift precision Op Amp.
  • AD8571 and AD8572: available in single and dual channel versions offering lower supply current in a zero-drift precision Op Amp.

Lowest Noise, Zero-Drift Amplifier Enabling 24 bit Resolution

Documentation

Title Content Type File Type
ADA4528-1/ADA4528-2: Precision, Ultralow Noise, RRIO, Zero-Drift Op Amp Data Sheet (Rev D, 05/2013) (pdf, 624 kB) Data Sheets PDF
AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density  (pdf, 182 kB) Application Notes PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
CN-0216: Precision Weigh Scale Design Using the AD7791 24-Bit Sigma-Delta ADC with External ADA4528-1 Zero-Drift Amplifiers  (pdf, 596 kB) Circuit Note PDF
Op Amp Applications Handbook Design Handbooks HTML
Practical Analog Design Techniques Design Handbooks HTML
MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps  (pdf, 320 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions.
Webcasts WEBCAST
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail.
Webcasts WEBCAST
Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers.
Webcasts WEBCAST
Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers Analog Dialogue HTML
Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung
Technical Articles PDF
MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Technical Articles PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Technical Articles HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Technical Articles HTML
Zero-drift Amplifier from Analog Devices Achieves Industry's Lowest Voltage Noise (12 Apr 2011) Press Releases HTML
Achieving High Accuracy System Designs with Zero-drift Amplifiers Overview HTML
Peak High-speed Performance even at low power. It's why more engineers choose ADI Data Converters. Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
Analog Bridge Wizard ADIsim Design/Simulation Tools HTML
ADA4528 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4528-2 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4528-2ACPZ-R7 Status: Pre-Release 8 ld LFCSP (3x3mm, 1.6x1.6mm exposed pad 8 Ind Reel, 1500 - $1.52 Y  Material Info Notify Me Purchase
ADA4528-2ACPZ-RL Status: Pre-Release 8 ld LFCSP (3x3mm, 1.6x1.6mm exposed pad 8 Ind Reel, 5000 - $1.52 Y  Material Info Notify Me Purchase
ADA4528-2ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.98 $1.52 Y  Material Info Notify Me Purchase Sample
ADA4528-2ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.52 Y  Material Info Notify Me Purchase
ADA4528-2ARMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.52 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close