| Title | Content Type | File Type |
|---|---|---|
| ADA4091-2/ADA4091-4: Precision Micropower, OVP, RRIO Operational Amplifier Data Sheet (Rev F, 10/2010) (pdf, 529 kB) | Data Sheets | |
| CN-0289: Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive (pdf, 273 kB) | Circuit Note | |
| MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB) | Tutorials | |
| MS-2400: Key Benefits of Input Overvoltage Protected Op Amps in Systems (pdf, 296 kB) | Technical Articles | |
| MS-2251: Data Sheet Intricacies—Absolute Maximum Ratings and Thermal Resistances (pdf, 331 kB) | Technical Articles | |
| Optimum process control means efficiency, reliability, and Analog ICs. | Overview | HTML |
| I'm trying to save cost and printed-circuit board space. Can I use an amplifier's internal ESD diodes as clamping diodes? | FAQs/RAQs | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| ADA4091 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.