Add to Signal Chain Designer

ADA4075-2:  Ultralow Noise Amplifier at Lower Power

Product Details

Product Status:Recommended for New Designs

The ADA4075-2 is a dual high-performance low noise operational amplifier combining excellent dc and ac characteristics on ADI’s iPOLAR™ process. ADI’s proprietary iPolar process is an advanced bipolar technology implementing vertical junction isolation with lateral trench isolation, allowing for low noise performance amplifiers in smaller die size at faster speed and lower power. Its high slew rate, low input bias current, low distortion and ultra low noise make it ideal for high fidelity audio and high performance instrumentation applications, especially for lower power demands, small enclosure or high density applications. The ADA4075-2 is specified for the −40°C to +125°C temperature range and is available in a standard SOIC package and a 2 mm × 2 mm LFCSP package.

APPLICATIONS
  • Precision Instrumentation
  • Professional Audio
  • Active Filters
  • Low Noise Amplifier Front End
  • Integrators
  • FEATURES and BENEFITS

    • Ultralow noise: 2.8 nV/√Hz at 1 kHz typical
    • Ultra low distortion, 0.0002% typical
    • Low supply current: 1.8 mA per amplifier typical
    • Offset voltage: 1 mV maximum
    • Bandwidth: 6.5MHz typical
    • Slew Rate: 12 V/μs
    • Unity-gain stable
    • Extended Industrial Temp Range
    • 8-lead SOIC and 2 mm × 2 mm LFCSP packages

    Functional Block for ADA4075-2

    Documentation

    Title Content Type File Type
    ADA4075-2: Ultralow Noise Amplifier at Lower Power Data Sheet (Rev B, 12/2011) (pdf, 124 kB) Data Sheets PDF
    MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADA4075-2 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADA4075-2 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4075-2ACPZ-R7 Status: Production 8 ld LFCSP (2x2mm) 8 Ind Reel, 3000 - $0.75 Y  Material Info Notify Me Purchase Sample
    ADA4075-2ACPZ-RL Status: Production 8 ld LFCSP (2x2mm) 8 Ind Reel, 10000 - $0.75 Y  Material Info Notify Me Purchase
    ADA4075-2ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.89 $0.75 Y  Material Info PCN Purchase Sample
    ADA4075-2ARZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.75 Y  Material Info PCN Purchase
    ADA4075-2ARZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.75 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close