| Title | Content Type | File Type |
|---|---|---|
| AD8605/AD8606/AD8608: Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifiers Data Sheet (Rev N, 04/2013) (pdf, 722 kB) | Data Sheets | |
| AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB) | Application Notes | |
| AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB) | Application Notes | |
| AN-256: Accurately Testing Op Amp Settling Times (pdf, 106 kB) | Application Notes | |
| CN-0254: Low Cost, 16-Bit, 250 kSPS, 8-Channel, Isolated Data Acquisition System (pdf, 258 kB) | Circuit Note | |
| CN-0189: Tilt Measurement Using a Dual Axis Accelerometer (pdf, 285 kB) | Circuit Note | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD8608 SPICE Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.