Add to Signal Chain Designer

OP490:  Low Voltage Micropower Quad Operational Amplifier

Product Details

The OP490 is a high performance micropower quad op amp that operates from a single supply of 1.6 V to 36 V or from dual supplies of ±0.8 V to ±18 V. The input voltage range includes the negative rail allowing the OP490 to accommodate input signals down to ground in single-supply operation. The output swing of the OP490 also includes ground when operating from a single supply, enabling zero-in, zero-out operation.

The quad OP490 draws less than 20 μA of quiescent supply current per amplifier, but each amplifier is able to deliver over 5 mA of output current to a load. Input offset voltage is under 0.5 mV. Gain exceeds over 400,000 and CMR is better than 90 dB. A PSRR of under 5.6 μV/V minimizes offset voltage changes experienced in battery-powered systems.

The quad OP490 combines high performance with the space and cost savings of quad amplifiers. The minimal voltage and current requirements of the OP490 make it ideal for battery and solar-powered applications, such as portable instruments and remote sensors.

FEATURES and BENEFITS

  • Single/dual-supply operation
    1.6 V to 36 V
    ±0.8 V to ±18 V
  • Single-supply operation; input and output voltage ranges include ground
  • Low supply current: 80 μA maximum
  • High output drive: 5 mA minimum
  • Low offset voltage: 1.0 mV maximum
  • High open-loop gain: 800 V/mV typical
  • Industry standard quad pinouts

Pin Configuration Diagram for OP490

Documentation

Title Content Type File Type
OP490: Low Voltage Micropower Quad Operational Amplifier Data Sheet  (Rev E, 05/2010) (pdf, 1836 kB) Data Sheets PDF
OP490: Military Data Sheet  (Rev A, 03/2001) (pdf) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
OP490 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP490 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP490GPZ Status: Production 14 ld PDIP 14 Ind Tube, 25 $4.63 $4.16 Y  Material Info PCN Purchase
OP490GSZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $4.63 $4.16 Y  Material Info PCN Purchase
OP490GSZ-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $4.16 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close