Add to Signal Chain Designer

OP467:  Quad Precision, High Speed Operational Amplifier

Product Details


The OP467 is a quad, high speed, precision operational amplifier. It offers the performance of a high speed op amp combined with the advantages of a precision op amp in a single package. The OP467 is an ideal choice for applications where, traditionally, more than one op amp was used to achieve this level of speed and precision.

The internal compensation of the OP467 ensures stable unity-gain operation, and it can drive large capacitive loads without oscillation. With a gain bandwidth product of 28 MHz driving a 30 pF load, output slew rate is 170 V/μs, and settling time to 0.01% in less than 200 ns, the OP467 provides excellent dynamic accuracy in high speed data acquisition systems. The channel-to-channel separation is typically 60 dB at 10 MHz.

The dc performance of the OP467 includes less than 0.5 mV of offset, a voltage noise density below 6 nV/√Hz, and a total supply current under 10 mA. The common-mode rejection ratio (CMRR) is typically 85 dB. The power supply rejection ratio (PSRR) is typically 107 dB. PSRR is maintained to better than 40 dB with input frequencies as high as 1 MHz. The low offset and drift plus high speed and low noise make the OP467 usable in applications such as high speed detectors and instrumentation.

The OP467 is specified for operation from ±5 V to ±15 V over the extended industrial temperature range (−40°C to +85°C) and is available in a 14-lead PDIP, a 14-lead CERDIP, a 16-lead SOIC, and a 20-terminal LCC.

Contact your local sales office for the MIL-STD-883 data sheet and availability.

Applications

  • High speed image display drivers
  • High frequency active filters
  • Fast instrumentation amplifiers
  • High speed detectors
  • Integrators
  • Photo diode preamps

FEATURES and BENEFITS

  • High slew rate: 170 V/μs
  • Wide bandwidth: 28 MHz
  • Fast settling time: <200 ns to 0.01%
  • Low offset voltage: <500 μV
  • Unity-gain stable
  • Low voltage operation: ±5 V to ±15 V
  • Low supply current: <10 mA
  • Drives capacitive loads

Pin Configuration Diagram for OP467

Documentation

Title Content Type File Type
OP467: Quad Precision, High Speed Operational Amplifier Data Sheet  (Rev I, 04/2010) (pdf, 607 kB) Data Sheets PDF
OP467: Military Data Sheet (Rev G, 04/2010) (pdf) Data Sheets PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
AN-414: Low Cost, Low Power Devices for HDSL Applications  (pdf, 41 kB) Application Notes PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Misled  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
OP467 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP467 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9325801M2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Ind Tube, 54 $83.44 $75.42 N  Material Info PCN Purchase
5962-9325801MCA Status: Production CERDIP GLASS SEAL 14 Ind Tube, 25 $40.36 $36.47 N  Material Info PCN Purchase
OP467ARC/883C Status: Production 20 ld LCC 20 Ind Tube, 54 $69.54 $62.86 N  Material Info PCN Purchase
OP467AY/883C Status: Production CERDIP GLASS SEAL 14 Ind Tube, 25 $35.16 $31.77 N  Material Info PCN Purchase
OP467GBC Status: Production CHIPS OR DIE 0 Tray, 121 $13.42 $12.20 Y  Material Info PCN Contact ADI
OP467GP Status: Last Time Buy 14 ld PDIP 14 Tube, 25 $9.08 $8.21 N  Material Info PCN/PDN Purchase
OP467GPZ Status: Production 14 ld PDIP 14 Tube, 25 $8.28 $7.48 Y  Material Info PCN Purchase
OP467GS Status: Production 16 ld SOIC - Wide 16 Tube, 47 $9.79 $8.84 N  Material Info PCN Purchase
OP467GS-REEL Status: Production 16 ld SOIC - Wide 16 Reel, 1000 - $8.84 N  Material Info PCN Purchase
OP467GSZ Status: Production 16 ld SOIC - Wide 16 Tube, 47 $8.92 $8.06 Y  Material Info PCN Purchase
OP467GSZ-REEL Status: Production 16 ld SOIC - Wide 16 Reel, 1000 - $8.06 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close