Add to Signal Chain Designer

OP293:  Precision, Micropower Dual Op Amp

Product Details

Newer Alternatives:
  • ADA4096-2 overvoltage protection, RRIO amplifier with higher speed and lower noise.

The OP193/OP293 are single-supply operational amplifiers that feature a combination of high precision, low supply current, and the ability to operate at low voltages. For high performance in single-supply systems, the input and output ranges include ground, and the outputs swing from the negative rail to within 600 mV of the positive supply. For low voltage operation, the OP193/OP293 can operate down to +1.7 V or ±0.85 V.

The combination of high accuracy and low power operation make the OP193/OP293 useful for battery-powered equipment. The part’s low current drain and low voltage operation allow it to continue performing long after other amplifiers have ceased functioning either because of battery drain or headroom.

The OP193/OP293 are specified for single +2 V through dual ±15 V operation over the extended (−40°C to +125°C) temperature range. They are available in SOIC surface-mount packages.

Applications

  • Digital scales
  • Strain gages
  • Portable medical equipment
  • Battery-powered instrumentation
  • Temperature transducer amplifier

FEATURES and BENEFITS

  • Operates from +1.7 V to ±18 V
  • Low supply current: 15 μA/amplifier
  • Low offset voltage: 100 μV maximum
  • Outputs sink and source: ±8 mA
  • No phase reversal
  • Single- or dual-supply operation
  • High open-loop gain: 600 V/mV
  • Unity-gain stable

Pin Configuration Diagram for OP293

Documentation

Title Content Type File Type
OP193/OP293: Precision, Micropower Operational Amplifiers Data Sheet (Rev C, 09/2009) (pdf, 373 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
CN-0145: 4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller  (pdf, 268 kB) Circuit Note PDF
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Technical Articles HTML
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Analog Dialogue HTML
Very Low Voltage, Micropower Amplifiers (V, (S)< 3 V, I(SY) < 500 µA) Choosing and Using Them
(Analog Dialogue, Vol. 29, No. 3, 1995)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP293 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

OP293 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP293ES Status: Production 8 ld SOIC 8 Ind Tube, 98 $7.00 $6.33 N  Material Info Notify Me Purchase
OP293ES-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $6.33 N  Material Info Notify Me Purchase
OP293ESZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $6.07 $5.49 Y  Material Info Notify Me Purchase
OP293ESZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $5.49 Y  Material Info Notify Me Purchase
OP293ESZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $5.49 Y  Material Info Notify Me Purchase
OP293FS Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.17 $2.87 N  Material Info Notify Me Purchase
OP293FS-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.87 N  Material Info Notify Me Purchase
OP293FS-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.87 N  Material Info Notify Me Purchase
OP293FSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.76 $2.49 Y  Material Info Notify Me Purchase
OP293FSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.49 Y  Material Info Notify Me Purchase
OP293FSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.49 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close