Add to Signal Chain Designer

OP292:  Dual Single Supply Operational Amplifier

Product Details


Newer Alternatives:
  • ADA4000-2 low cost, precision JFETinput operational amplifier.

The OP292/OP492 are low cost, general-purpose dual and quad operational amplifiers designed for single-supply applications and are ideal for 5 V systems. Fabricated on Analog Devices, Inc., CBCMOS process, the OP292/OP492 series has a PNP input stage that allows the input voltage range to include ground. A BiCMOS output stage enables the output to swing to ground while sinking current.

The OP292/OP492 series is unity-gain stable and features an outstanding combination of speed and performance for single-or dual-supply operation. The OP292/OP492 provide a high slew rate, high bandwidth, with open-loop gain exceeding 40,000 and offset voltage under 800 Ω (OP292) and 1 mV (OP492). With these combinations of features and low supply current, the OP292/OP492 series is an excellent choice for battery-operated applications. The OP292/OP492 series performance is specified for single- or dual-supply voltage operation over the extended industrial temperature range (−40°C to +125°C).(OP292) and SO-14.

Applications

  • Disk drives
  • Mobile phones
  • Servo controls
  • Modems and fax machines
  • Pagers
  • Power supply monitors and controls
  • Battery-operated instrumentation

FEATURES and BENEFITS

  • Single-Supply Operation: 4.5 V to 33 V
  • Input Common-Mode Includes Ground
  • Output Swings to Ground
  • High Slew Rate: 3 V/µs
  • High Gain Bandwidth: 4 MHz
  • Low Input Offset Voltage
  • High Open-Loop Gain
  • No Phase Inversion

Pin Configuration Diagram for OP292

Documentation

Title Content Type File Type
OP292/OP492: Dual/Quad Single-SupplyOperational Amplifiers Data Sheet  (Rev C, 05/2009) (pdf, 1078 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP292 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP292 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP292GS Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.61 $2.35 N  Material Info PCN Purchase
OP292GS-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.35 N  Material Info PCN Purchase
OP292GSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.83 $1.65 Y  Material Info PCN Purchase
OP292GSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.65 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close