Add to Signal Chain Designer

OP249:  Precision JFET High Speed Dual Op Amp

Product Details

Newer Alternatives: New Designs:
- using the OP249G, consider ADA4000-2 A grade for a direct replacement with lower bias current, half the supply current and lower price

The OP249 is a high speed, precision dual JFET op amp, similar to the popular single op amp. The OP249 outperforms available dual amplifiers by providing superior speed with excellent dc performance. Ultrahigh open-loop gain (1 kV/mV minimum), low offset voltage, and superb gain linearity makes the OP249 the industry’s first true precision, dual high speed amplifier.

With a slew rate of 22 V/μs typical and a fast settling time of less than 1.2 μs maximum to 0.01%, the OP249 is an ideal choice for high speed bipolar DAC and ADC applications. The excellent dc performance of the OP249 allows the full accuracy of high resolution CMOS DACs to be realized.

Symmetrical slew rate, even when driving large load, such as, 600 Ω or 200 pF of capacitance and ultralow distortion, make the OP249 ideal for professional audio applications, active filters, high speed integrators, servo systems, and buffer amplifiers.

Applications

  • Output amplifier for fast DACs
  • Signal processing
  • Instrumentation amplifiers
  • Fast sample-and-holds
  • Active filters
  • Low distortion audio amplifiers
  • Input buffer for ADCs
  • Servo controllers
  • Data Sheet, Rev. G, 04/2010

    FEATURES and BENEFITS

    • Fast slew rate: 22 V/μs typical
    • Settling time (0.01%): 1.2 μs maximum
    • Offset voltage: 200 μV typical
    • High open-loop gain: 1000 V/mV minimum
    • Low total harmonic distortion: 0.002% typical

    OP249 Pin Configuration

    Similar Products

    • ADA4610-2 - A grade with lower bias current, higher speed, lower offset and thermal drift, lower noise, lower power, with Rail-to-Rail Output at an attractive price
    • ADA4610-2 - B grade for even lower offset and thermal drift as compared to the ADA4610-2A
    • ADA4001-2 - Lower bias current, higher speed, lower noise and supply current, with Rail-to-Rail Output at an even more attractive price

    Documentation

    Title Content Type File Type
    OP249: Precision JFET, High Speed, Dual Operational Amplifier Data Sheet  (Rev G, 04/2010) (pdf, 560 kB) Data Sheets PDF
    OP249: Military Data Sheet  (Rev B, 02/2004) (pdf) Data Sheets PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
    ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
    (Revised 1/03)
    Invites Customer Participation in Creative Mil/Aero System Solutions
    Recommended Reading PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    OP249 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    5962-9151901M2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $144.18 $136.93 N  Material Info PCN Purchase
    5962-9151901MPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $139.35 $132.94 N  Material Info PCN Purchase
    OP249AZ Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $31.15 $29.57 N  Material Info PCN Purchase
    OP249FZ Status: Production CERDIP GLASS SEAL 8 Ind Tube, 48 $6.01 $5.70 N  Material Info PCN Purchase
    OP249GP Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.34 $2.10 N  Material Info PCN Purchase
    OP249GPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.06 $1.86 Y  Material Info PCN Purchase
    OP249GS Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.34 $2.10 N  Material Info PCN Purchase
    OP249GS-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.10 N  Material Info PCN Purchase
    OP249GS-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.10 N  Material Info PCN Purchase
    OP249GSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.06 $1.86 Y  Material Info PCN Purchase
    OP249GSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.86 Y  Material Info PCN Purchase
    OP249GSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.86 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close