Add to Signal Chain Designer

OP2177:  Precision Low Noise, Low Input Bias Current Dual Op Amp

Product Details


Newer Alternatives:
  • ADA4077-2 a dual channel version in two grades offering lower offset and drift, higher bandwidth and slew rate with lower input bias current

The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current, low noise, and low power consump-tion. Outputs are stable with capacitive loads of over 1000 pF with no external compensation. Supply current is less than 500 μA per amplifier at 30 V. Internal 500 Ω series resistors protect the inputs, allowing input signal levels several volts beyond either supply without phase reversal.

Unlike previous high voltage amplifiers with very low offset voltages, the OP1177 (single) and OP2177 (dual) amplifiers are available in tiny 8-lead surface-mount MSOP and 8-lead narrow SOIC packages. The OP4177 (quad) is available in TSSOP and 14-lead narrow SOIC packages. Moreover, specified performance in the MSOP and the TSSOP is identical to performance in the SOIC package. MSOP and TSSOP are available in tape and reel only.

The OPx177 family offers the widest specified temperature range of any high precision amplifier in surface-mount packaging. All versions are fully specified for operation from −40°C to +125°C for the most demanding operating environments.

Applications for these amplifiers include precision diode power measurement, voltage and current level setting, and level detection in optical and wireless transmission systems. Additional applications include line-powered and portable instrumentation and controls—thermocouple, RTD, strain-bridge, and other sensor signal conditioning—and precision filters.

Applications

  • Wireless base station control circuits
  • Optical network control circuits
  • Instrumentation
  • Sensors and controls
    Thermocouples
    Resistor thermal detectors (RTDs)
    Strain bridges
    Shunt current measurements
  • Precision filters

FEATURES and BENEFITS

  • Chinese data sheet available
  • Low offset voltage: 60 μV maximum
  • Very low offset voltage drift: 0.7 μV/°C maximum
  • Low input bias current: 2 nA maximum
  • Low noise: 8 nV/√Hz typical
  • CMRR, PSRR, and AVO > 120 dB minimum
  • Low supply current: 400 μA per amplifier
  • Dual supply operation: ±2.5 V to ±15 V
  • Unity-gain stable
  • No phase reversal
  • Inputs internally protected beyond supply voltage

Pin Diagrams

Documentation

Title Content Type File Type
OP1177/OP2177/OP4177: Precision Low Noise, Low InputBias Current Operational Amplifiers Data Sheet (Rev G, 11/2009) (pdf, 487 kB) Data Sheets PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-579: Versatile Programmable Amplifiers Using Digital Potentiometers with Nonvolatile Memory  (pdf, 90 kB) Application Notes PDF
CN-0063: 16-Bit Fully Isolated Voltage Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers  (pdf, 112 kB) Circuit Note PDF
See what 40 years of data acquisition expertise can do for your instrumentation designs. Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP2177 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

OP2177 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP2177AR Status: Obsolete 8 ld SOIC 8 Ind Tube, 98 - - N  Material Info PCN/PDN Contact ADI
OP2177AR-REEL7 Status: Obsolete 8 ld SOIC 8 Ind Reel, 1000 - - N  Material Info PCN/PDN Contact ADI
OP2177ARM-REEL Status: Obsolete 8 ld MSOP 8 Ind Reel, 3000 - - N  Material Info PCN/PDN Contact ADI
OP2177ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.70 $1.53 Y  Material Info PCN Purchase Sample
OP2177ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $1.53 Y  Material Info PCN Purchase
OP2177ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.53 Y  Material Info PCN Purchase
OP2177ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.70 $1.53 Y  Material Info Notify Me Purchase Sample
OP2177ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.53 Y  Material Info Notify Me Purchase
OP2177ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.53 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close