Add to Signal Chain Designer

OP184:  Single-Supply Rail-to-Rail Input/Output Operational Amplifier

Product Details


Newer Alternatives:
  • ADA4084-1 next generation with twice the bandwidth at half the power consumption

The OP184/OP284/OP484 are single, dual and quad single-supply, 4 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed to operate from +3 to +36 (or ±1.5 to ±18) volts and will function with a single supply as low as +1.5 volts.

These amplifiers are superb for single supply applications requiring both ac and precision dc performance. The combination of bandwidth, low noise and precision makes the OP184/OP284/ OP484 useful in a wide variety of applications, including filters and instrumentation.

Other applications for these amplifiers include portable telecom equipment, power supply control and protection, and as amplifiers or buffers for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios.

The OP184/OP284/OP484 are specified over the HOT extended industrial (-40°C to +125°C) temperature range. The single and dual are available in 8-pin plastic DIP plus SO surface mount packages. The quad OP484 is available in 14-pin plastic DIPs and 14-lead narrow-body SO packages.

FEATURES and BENEFITS

  • Single-Supply Operation
  • Wide Bandwidth: 4 MHz
  • Low Offset Voltage: 65 µV
  • Unity-Gain Stable
  • High Slew Rate: 4.0 V/µs
  • Low Noise: 3.9 nV/√Hz

Pin Configuration Diagram for OP184

Documentation

Title Content Type File Type
OP184/OP284/OP484: Precision Rail-to-Rail Input and Output Operational Amplifiers Data Sheet  (Rev J, 04/2011) (pdf, 693 kB) Data Sheets PDF
AN-1313: Configuring the AD5422 to Combine Output Current and Output Voltage to a Single Output Pin  (pdf, 413 kB) Application Notes PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability  (pdf, 442 kB) Circuit Note PDF
CN-0174: Low Noise, 12 GHz, Microwave Fractional-N Phase-Locked Loop (PLL) Using an Active Loop Filter and RF Prescaler  (pdf, 202 kB) Circuit Note PDF
CN-0112: Variable Gain Noninverting Amplifier Using the AD5292 Digital Potentiometer and the OP184 Op Amp  (pdf, 119 kB) Circuit Note PDF
MS-2212: The Maximum Supply Current That Wasn't  (pdf, 241 kB) Technical Articles PDF
Op-Amp Issues--Noise Analog Dialogue HTML
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
Single-Chip Digitally Controlled Data-Acquisition as Core of Reliable DWDM Communication Systems
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
What do I do with the "null pins" on the amplifier if I don't plan to use them? FAQs/RAQs HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP184 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

OP184 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP184ES Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.20 $2.89 N  Material Info PCN Purchase
OP184ES-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $2.89 N  Material Info PCN/PDN Purchase
OP184ES-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.89 N  Material Info PCN Purchase
OP184ESZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.77 $2.49 Y  Material Info PCN Purchase
OP184ESZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.49 Y  Material Info PCN Purchase
OP184ESZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.49 Y  Material Info PCN Purchase
OP184FS Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $2.12 $1.92 N  Material Info PCN/PDN Purchase
OP184FS-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $1.92 N  Material Info PCN/PDN Purchase
OP184FS-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 1000 - $1.92 N  Material Info PCN/PDN Purchase
OP184FSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.84 $1.66 Y  Material Info PCN Purchase
OP184FSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.66 Y  Material Info PCN Purchase
OP184FSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.66 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close