Add to Signal Chain Designer

ADTL084:  Low Cost JFET Input Operational Amplifier

Product Details


Newer Alternatives:
  • ADA4000-4 for lower noise and bias current, higher bandwidth, and improved precision with rail-to-rail output
  • ADA4062-4 for lower power and improved precision

The ADTL082 and ADTL084 are JFET input amplifiers that provide industry-leading performance over TL08x devices. The ADTL082A and ADTL084A are improved versions of TL08x A, I, and Q grades. The ADTL082J and ADTL084J are industry alternatives to the TL08x standard and C grades.

The ADTL08x family offers lower noise, offset voltage, offset drift over temperature, and bias current over the TL08x. In addition, the ADLT08x family has better common-mode rejection and slew rates.

These op amps are ideal for various applications, including process control, industrial and instrumentation equipment, active filtering, data conversion, buffering, and power control and monitoring.

The A grade amplifiers are available in lead-free packaging. The standard grade amplifiers are available in both leaded and lead-free packaging.

The ADTL082A and ADTL084A are specified over the extended industrial (−40°C to +125°C) temperature range. The ADTL082J and ADTL084J are specified over the commercial (0°C to 70°C) temperature range.

Applications

  • General-purpose amplification
  • Power control and monitoring
  • Active filters
  • Industrial/process control
  • Data acquisition
  • Sample and hold circuits
  • Integrators
  • Input buffering

FEATURES and BENEFITS

  • TL082/TL084 compatible
  • Low input bias current: 10 pA maximum
  • Offset voltage
    5.5 mV maximum (ADTL082A/ADTL084A)
    9 mV maximum (ADTL082J/ADTL084J)
  • ±15 V operation
  • Low noise: 16 nV/√Hz
  • Wide bandwidth: 5 MHz
  • Slew rate: 20 V/μs
  • CMRR: 80 dB minimum
  • Total harmonic distortion: 0.001%
  • Supply current: 1.2 mA typical
  • Unity-gain stable

Pin Configuration for ADTL084

Documentation

Title Content Type File Type
ADTL082/ADTL084: Low Cost JFET Input Operational Amplifiers Data Sheet (Rev B, 11/2007) (pdf, 292 kB) Data Sheets PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADTL084 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADTL084ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $0.96 $0.92 Y  Material Info PCN Purchase Sample
ADTL084ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $0.92 Y  Material Info PCN Purchase
ADTL084ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $0.96 $0.92 Y  Material Info PCN Purchase Sample
ADTL084ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $0.92 Y  Material Info PCN Purchase
ADTL084ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $0.92 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-4 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-4RUZ Status: Production QUAD 14-Lead TSSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production QUAD R-14 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close