Add to Signal Chain Designer

ADR827:  1.25V Low Power, Precision Reference and Op Amp

Product Details

Product Status:Recommended for New Designs

The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the user a range of flexibility for arranging the combination. Featuring a combined operating current of less than 400 µA and 15 ppm/°C on the reference, the ADR82x is ideally suited for applications requiring precision and low power.

Available with the reference at 1.25 V and at 2.5 V, the ADR82x also comes in two grades. The reference on the A grade offers 30 ppm/°C temperature drift performance and ±0.4% initial accuracy. The B grade provides tighter temperature drift performance of 15 ppm/°C and only ±0.2% initial accuracy. All versions operate from −40°C to +125°C.

Applications

  • Battery-powered instrumentation
  • Portable medical instrumentation
  • Data acquisition systems
  • Industrial process controls
  • Automotive applications
  • FEATURES and BENEFITS

    • 10-lead MSOP package
    • ±2.7 V to ±15 V operation
    • 400 µA supply current
    • Reference
      °0.2% initial accuracy
      15 ppm/°C temperature drift maximum
      +5 mA/−3 mA output drive
    • −40°C to +125°C temperature range
    • On-board precision resistors
    • Amplifier
      Rail-to-Rail input and output
      100 µV offset voltage typical @ ±15 V
      50 nA bias current
      Unity gain stable
      No phase reversal

    Functional Block Diagram for ADR827

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    Voltage Reference Selection & Evaluation Wizard Design Calculators HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADR827 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADR827BRMZ-R2 Status: Production MICRO SOIC 10 Ind Reel, 250 $2.59 $2.59 Y  Material Info PCN Purchase
    ADR827BRMZ-REEL7 Status: Production MICRO SOIC 10 Ind Reel, 1000 - $1.45 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close