OBSOLETE PRODUCT — ADR821:  2.5V Low Power, Precision Reference and Op Amp

The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the user a range of flexibility for arranging the combination. Featuring a combined operating current of less than 400 µA and 15 ppm/°C on the reference, the ADR82x is ideally suited for applications requiring precision and low power.

Available with the reference at 1.25 V and at 2.5 V, the ADR82x also comes in two grades. The reference on the A grade offers 30 ppm/°C temperature drift performance and ±0.4% initial accuracy. The B grade provides tighter temperature drift performance of 15 ppm/°C and only ±0.2% initial accuracy. All versions operate from −40°C to +125°C.

Applications

  • Battery-powered instrumentation
  • Portable medical instrumentation
  • Data acquisition systems
  • Industrial process controls
  • Automotive applications
  • ADR821:  2.5V Low Power, Precision Reference and Op Amp

    Product Description

    The ADR821/ADR827 offer a combination of precision voltage reference and op amp in a 10-lead mini small outline package (MSOP). The reference and the op amp can be operated independently, offering the user a range of flexibility for arranging the combination. Featuring a combined operating current of less than 400 µA and 15 ppm/°C on the reference, the ADR82x is ideally suited for applications requiring precision and low power.

    Available with the reference at 1.25 V and at 2.5 V, the ADR82x also comes in two grades. The reference on the A grade offers 30 ppm/°C temperature drift performance and ±0.4% initial accuracy. The B grade provides tighter temperature drift performance of 15 ppm/°C and only ±0.2% initial accuracy. All versions operate from −40°C to +125°C.

    Applications

  • Battery-powered instrumentation
  • Portable medical instrumentation
  • Data acquisition systems
  • Industrial process controls
  • Automotive applications
  • REPLACEMENT PARTS

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



    Specifications

    -3dB Bandwidth> 1MHz
    Slew Rate 0.5V/µs
    Input Voltage Noise 16nV/rtHz
    Input Offset Voltage 100µV
    Input Bias Current 10nA
    Vcc-Vee 2.8V to 30V
    Review this Product X
    content here.
    content here.

    Review this Product

    Close