Add to Signal Chain Designer

ADA4091-2:  Precision, Micropower, OVP, RRIO Dual Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4091-2 dual and ADA4091-4 quad are micropower, single-supply, 1.2 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed to operate from a +3 V to +30 V single supply as well as from ±1.5 V to ±15 V dual supplies.

The ADA4091 family features a unique input stage that allows the input voltage to exceed either supply safely without any phase reversal or latch-up; this is called overvoltage protection, or OVP. The output voltage swings to within 10 mV of the supplies.

Applications for these amplifiers include portable telecom-munications equipment, power supply control and protection, and interface for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo-electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers, for example, to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios.

The ADA4091 family is specified over the extended industrial temperature range of −40°C to +125°C. The ADA4091 family is part of the growing selection of 36 V, low power op amps from Analog Devices, Inc., (see Table 1).

The ADA4091-2 is available in an 8-lead plastic SOIC. The ADA4091-4 is available in a 14–lead TSSOP surface-mount package.

APPLICATIONS
  • Industrial process control
  • Battery-powered instrumentation
  • Power supply control and protection
  • Telecommunications
  • Remote sensors
  • Low voltage strain gage amplifiers
  • DAC output amplifiers
  • FEATURES and BENEFITS

    • Single-supply operation: 3 V to 30 V
    • Wide input voltage range
    • Rail-to-rail output swing
    • Low supply current: 250 μA/amplifier
    • Wide bandwidth: 1.2 MHz
    • Slew rate: 0.46 V/μs
    • Low offset voltage: 250 μV maximum
    • No phase reversal
    • Overvoltage protection (OVP)
        25 V above/below supply rails at ±5 V
        12 V above/below supply rails at ±15 V

    ADA4091-2 Pin Diagram

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADA4091 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADA4091-2 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4091-2ACPZ-R2 Status: Production 8 ld LFCSP (3x3mm w/1.5x2.13 EP) 8 Ind Reel, 250 $3.50 $3.50 Y  Material Info Notify Me Purchase
    ADA4091-2ACPZ-R7 Status: Production 8 ld LFCSP (3x3mm w/1.5x2.13 EP) 8 Ind Reel, 1500 - $2.22 Y  Material Info Notify Me Purchase Sample
    ADA4091-2ACPZ-RL Status: Production 8 ld LFCSP (3x3mm w/1.5x2.13 EP) 8 Ind Reel, 5000 - $2.22 Y  Material Info Notify Me Purchase
    ADA4091-2ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.92 $2.22 Y  Material Info PCN Purchase Sample
    ADA4091-2ARZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $2.22 Y  Material Info PCN Purchase
    ADA4091-2ARZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $2.22 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close