Add to Signal Chain Designer

ADA4062-2:  Low Power JFET-Input Dual Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4062-2 and ADA4062-4 are dual and quad JFET-input amplifiers with industry-leading performance. They offer lower power, offset voltage, drift, and ultralow bias current. The ADA4062-2 B grade (SOIC package) features a typical low offset voltage of 0.5 mV, an offset drift of 4 μV/°C, and a bias current of 2 pA.

The ADA4062 family is ideal for various applications, including process control, industrial and instrumentation equipment, active filtering, data conversion, buffering, and power control and monitoring. With a low supply current of 165 μA per amplifier, they are well suited for lower power applications.

The ADA4062 family is also specified for the extended industrial temperature range of −40°C to +125°C. The ADA4062-2 is available in lead-free, 8-lead SOIC, 8-lead MSOP, and 10-lead LFCSP (1.6 mm × 1.3 mm × 0.55 mm) packages, and the ADA4062-4 is available in a lead-free, 14-lead TSSOP package.

APPLICATIONS
  • Power control and monitoring
  • Active filters
  • Industrial/process control
  • Body probe electronics
  • Data acquisition
  • Integrators
  • Input buffering
  • FEATURES and BENEFITS

    • Low input bias current: 50 pA maximum
    • Offset voltage
      1.5 mV maximum for ADA4062-2 B grade
      2.5 mV maximum for ADA4062-2 A grade
    • Offset voltage drift: 4 μV/°C typical
    • Slew rate: 3.3 V/μs typical
    • CMRR: 90 dB typical
    • Low supply current: 165 μA typical
    • High input impedance
    • Unity-gain stable
    • Packaging: SOIC, MSOP, LFCSP and TSSOP

    Pin Configuration for ADA4062-2

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADA4062 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADA4062-2 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADA4062-2ACPZ-R7 Status: Production 10 ld LFCSP (1.3x1.6mm) 10 Ind Reel, 3000 - $0.80 Y  Material Info Notify Me Purchase Sample
    ADA4062-2ACPZ-RL Status: Production 10 ld LFCSP (1.3x1.6mm) 10 Ind Reel, 10000 - $0.80 Y  Material Info Notify Me Purchase
    ADA4062-2ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.93 $0.75 Y  Material Info PCN Purchase Sample
    ADA4062-2ARMZ-R7 Status: Production 8 ld MSOP 8 Ind Reel, 1000 - $0.75 Y  Material Info PCN Purchase
    ADA4062-2ARMZ-RL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $0.75 Y  Material Info PCN Purchase
    ADA4062-2ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.93 $0.75 Y  Material Info PCN Purchase Sample
    ADA4062-2ARZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.75 Y  Material Info PCN Purchase
    ADA4062-2ARZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.75 Y  Material Info PCN Purchase
    ADA4062-2BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.55 $1.25 Y  Material Info PCN Purchase Sample
    ADA4062-2BRZ-R7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.25 Y  Material Info PCN Purchase
    ADA4062-2BRZ-RL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.25 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    EVAL-OPAMP-2 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices

    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close